2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8951810000

テーブルを展開
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Mass
AAF040 [kg]
Customs tariff number
AAZ800
URL
URL
1
8951810000
VSPC BASE 1CL FG EX
Basic element for surge protection device (data networks/MCR-technology) Flange-mounted housing, analogue, Number of signals: 1, CE
The base element serves as a receptacle for a protective plug, in which an electrically conductive contact is established between the terminal rail and the reference potential of the protective circuit in the plug.
4032248743056
Weidmueller Group
0.07100
85363010
URL
圧縮表現を表示 (1 product)
オーダー番号8951810000
ショートテキストBasic element for surge protection device (data networks/MCR-technology) Flange-mounted housing, analogue, Number of signals: 1, CE
長文The base element serves as a receptacle for a protective plug, in which an electrically conductive contact is established between the terminal rail and the reference potential of the protective circuit in the plug.
最終更新日27.02.2026 13:21:03
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Description longThe base element serves as a receptacle for a protective plug, in which an electrically conductive contact is established between the terminal rail and the reference potential of the protective circuit in the plug.
Description shortBasic element for surge protection device (data networks/MCR-technology) Flange-mounted housing, analogue, Number of signals: 1, CE
GTIN-Code4032248743056
Order Number8951810000
Product websitehttps://eshop.weidmueller.com/p/8951810000
Type CodeVSPC BASE 1CL FG EX
Use Casehttps://eshop.weidmueller.com/p/8951810000
CNSPHYPROP Physical Properties

ECLASS 15.0

27-17-15-91 情報/MSR技術用サージ保護装置(部品)
製品タイプVSPC BASE 1CL FG EX
GTIN(EAN)コード4032248743056
内部記事番号8951810000
メーカー名Weidmueller Group
追加リンクのアドレスhttps://eshop.weidmueller.com/p/8951810000
メーカー商品説明Basic element for surge protection device (data networks/MCR-technology) Flange-mounted housing, analogue, Number of signals: 1, CE
メーカー製品名Basic element for surge protection device (data networks/MCR-technology)
関税番号85363010