2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GK31AN-D16-H10

テーブルを展開
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
Material · National Standard
MQ1
Material · Japanese Standard
MQ2
Surface Treatment
ST
annex
ANNEX
DH7
DH7 [mm]
H
H [mm]
L
L [mm]
L1
L1 [mm]
B
B [mm]
d
DD [mm]
d1
DD1 [mm]
h
HH [mm]
N
N [mm]
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
GK31AF-D16-H10
GK31AF
45
S45C
turn black
2 hexagonal socket head cap screws (blackened)
16
10
42
28
20
6.6
11
6.7
2
GK31AF-D20-H15
GK31AF
45
S45C
turn black
2 hexagonal socket head cap screws (blackened)
20
15
54
36
25
9.0
14
9.2
2
GK31AF-D25-H15
GK31AF
45
S45C
turn black
2 hexagonal socket head cap screws (blackened)
25
15
60
42
30
9.0
14
9.2
2
GK31AF-D30-H20
GK31AF
45
S45C
turn black
2 hexagonal socket head cap screws (blackened)
30
20
74
52
35
11.0
18
11.2
3
GK31AF-D35-H20
GK31AF
45
S45C
turn black
2 hexagonal socket head cap screws (blackened)
35
20
78
56
35
11.0
18
11.2
3
GK31AF-D40-H25
GK31AF
45
S45C
turn black
2 hexagonal socket head cap screws (blackened)
40
25
80
58
40
11.0
18
11.2
3
GK31AN-D8-H10
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
8
10
34
20
15
6.6
11
6.7
2
GK31AN-D10-H10
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
10
10
36
22
15
6.6
11
6.7
2
GK31AN-D12-H10
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
12
10
38
24
18
6.6
11
6.7
2
GK31AN-D15-H10
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
15
10
42
28
20
6.6
11
6.7
2
GK31AN-D16-H10
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
16
10
42
28
20
6.6
11
6.7
2
GK31AN-D20-H15
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
20
15
54
36
25
9.0
14
9.2
2
GK31AN-D25-H15
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
25
15
60
42
30
9.0
14
9.2
2
GK31AN-D30-H20
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
30
20
74
52
35
11.0
18
11.2
3
GK31AN-D35-H20
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
35
20
78
56
35
11.0
18
11.2
3
GK31AN-D40-H25
GK31AN
45
S45C
Non electrolytic nickel plating
2 hexagonal socket head cap screws (stainless steel)
40
25
80
58
40
11.0
18
11.2
3
GK31AU-D8-H10
GK31AU
0Cr18Ni9
SUS304
-
2 hexagonal socket head cap screws (stainless steel)
8
10
34
20
15
6.6
11
6.7
2
GK31AU-D10-H10
GK31AU
0Cr18Ni9
SUS304
-
2 hexagonal socket head cap screws (stainless steel)
10
10
36
22
15
6.6
11
6.7
2
GK31AU-D12-H10
GK31AU
0Cr18Ni9
SUS304
-
2 hexagonal socket head cap screws (stainless steel)
12
10
38
24
18
6.6
11
6.7
2
圧縮表現を表示 (30 構成可能製品)
ショートテキストGuide shaft support - compact - thickened separation type
最終更新日19.03.2025 09:16:15
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties