2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0442.40232500

テーブルを展開
EN
1/5
サムネイル
PREVIEWPERLINE
Order No.
BESTKIPP
Material
MATERIAL
Angle
W [°]
distance
A [mm]
distance
A1 [mm]
distance
A2 [mm]
Width
B [mm]
Guide tabs for slot
FNN
F1 max. kN
F1 [kN]
F2 max. kN
F2 [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
K0442.40232300
Die-cast zinc
0
74
22.5
22.5
40
-
1.5
0.65
0.2274
Infotext
Yes
83021090
4059245190256
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0442.40232308
Die-cast zinc
0
74
22.5
22.5
40
8
1.5
0.65
0.2323
Infotext
Yes
83021090
4059245190263
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0442.40232310
Die-cast zinc
0
74
22.5
22.5
40
10
1.5
0.65
0.2284
Infotext
Yes
83021090
4059245190270
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0442.40232500
Die-cast zinc
0
74
22.5
25.0
40
-
1.5
0.65
0.2277
Infotext
Yes
83021090
4059245190287
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0442.40232508
Die-cast zinc
0
74
22.5
25.0
40
8
1.5
0.65
0.2282
Infotext
Yes
83021090
4059245190294
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0442.40232510
Die-cast zinc
0
74
22.5
25.0
40
10
1.5
0.65
0.2305
Infotext
Yes
83021090
4059245190300
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0442.45252500
Die-cast zinc
0
74
25.0
25.0
40
-
1.5
0.65
0.2274
Infotext
Yes
83021090
4059245190317
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0442.45252508
Die-cast zinc
0
74
25.0
25.0
40
8
1.5
0.65
0.2284
Infotext
Yes
83021090
4059245190324
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0442.45252510
Die-cast zinc
0
74
25.0
25.0
40
10
1.5
0.65
0.2299
Infotext
Yes
83021090
4059245190331
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
圧縮表現を表示 (9 構成可能製品)
オーダー番号K0442.40232500
ショートテキストHinges die-cast zinc, with locking lever
最終更新日23.01.2026 09:30:03
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Order NumberK0442.40232500
GTIN-Code4059245190287
RoHS認証Yes
Customs Tariff Number83021090
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-28-16 ドア用コンポーネント(電気キャビネット)

ECLASS 9.1

27-18-92-66 Component for door (electrical cabinet)

ETIM 10.0

EC002626 Components for door (enclosure/cabinet)