2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TDA11-M12-L16

テーブルを展開
EN
1/5
Code
CODE
Types of
TYPE
thread
THR
The main material
MAT1
Body surface treatment
SUR
Stop material
MAT2
Stop color
COL
Stopper hardness
HRD
M
M [mm]
L
L [mm]
L1
L1 [mm]
d
DD [mm]
S
S [mm]
V
V [mm]
12|TDA06-M8-L10
13|TDA06-M10-L12
14|TDA06-M12-L16
15|TDA11-M3-L5
16|TDA11-M4-L6
17|TDA11-M5-L8
18|TDA11-M6-L8
19|TDA11-M8-L10
20|TDA11-M10-L12
21|TDA11-M12-L16
22|TDA21-M3-L5
23|TDA21-M4-L6
24|TDA21-M5-L8
25|TDA21-M6-L8
26|TDA21-M8-L10
27|TDA21-M10-L12
28|TDA21-M12-L16
29|TDA26-M3-L5
TDA06
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
POM
white
-
6
8
1.0
4.0
3.0
3.5
TDA06
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
POM
white
-
8
10
2.0
6.0
4.0
5.0
TDA06
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
POM
white
-
10
12
2.0
8.0
5.0
6.0
TDA06
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
POM
white
-
12
16
2.0
10.0
6.0
8.0
TDA11
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
Free cutting brass (C3604BD)
-
-
3
5
0.5
1.5
1.5
2.0
TDA11
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
Free cutting brass (C3604BD)
-
-
4
6
1.0
2.0
2.0
2.5
TDA11
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
Free cutting brass (C3604BD)
-
-
5
8
1.0
3.0
2.5
3.0
TDA11
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
Free cutting brass (C3604BD)
-
-
6
8
1.0
4.0
3.0
3.5
TDA11
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
Free cutting brass (C3604BD)
-
-
8
10
2.0
6.0
4.0
5.0
TDA11
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
Free cutting brass (C3604BD)
-
-
10
12
2.0
8.0
5.0
6.0
TDA11
Straight rod type, flat headed cylindrical small block
Coarse teeth
SCM435
Black
Free cutting brass (C3604BD)
-
-
12
16
2.0
10.0
6.0
8.0
TDA21
Straight rod type, flat headed cylindrical small block
Coarse teeth
SUA304 is quite
-
Polyurethane
black
Shore A70
3
5
0.5
1.5
1.5
2.0
TDA21
Straight rod type, flat headed cylindrical small block
Coarse teeth
SUA304 is quite
-
Polyurethane
black
Shore A70
4
6
1.0
2.0
2.0
2.5
TDA21
Straight rod type, flat headed cylindrical small block
Coarse teeth
SUA304 is quite
-
Polyurethane
black
Shore A70
5
8
1.0
3.0
2.5
3.0
TDA21
Straight rod type, flat headed cylindrical small block
Coarse teeth
SUA304 is quite
-
Polyurethane
black
Shore A70
6
8
1.0
4.0
3.0
3.5
TDA21
Straight rod type, flat headed cylindrical small block
Coarse teeth
SUA304 is quite
-
Polyurethane
black
Shore A70
8
10
2.0
6.0
4.0
5.0
TDA21
Straight rod type, flat headed cylindrical small block
Coarse teeth
SUA304 is quite
-
Polyurethane
black
Shore A70
10
12
2.0
8.0
5.0
6.0
TDA21
Straight rod type, flat headed cylindrical small block
Coarse teeth
SUA304 is quite
-
Polyurethane
black
Shore A70
12
16
2.0
10.0
6.0
8.0
TDA26
Straight rod type, flat headed cylindrical small block
Coarse teeth
SUA304 is quite
-
POM
white
-
3
5
0.5
1.5
1.5
2.0
圧縮表現を表示 (42 構成可能製品)
ショートテキストCylindrical head stop screw, straight rod type flat head cylindrical small stop block
最終更新日25.11.2025 10:51:24
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties