2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YKP18-D20-P22-B5-L15

テーブルを展開
EN
1/5
Code
CODE
Types of
TYPE
shape
SHA
National standard material
MAT1
Equivalent material
MAT
hardness
HRD
Surface treatment
SUR
D g6
D [mm]
D tolerance
DTOL [mm]
P Minimum Unit 0.1
P [mm]
B Minimum Unit 0.1
B [mm]
L Minimum Unit 1
L [mm]
36|YKP17-D20-P22-B5-L15
37|YKP18-D3-P4-B2-L5
38|YKP18-D4-P5-B2-L5
39|YKP18-D5-P6-B2-L5
40|YKP18-D6-P8-B2-L5
41|YKP18-D8-P10-B2-L5
42|YKP18-D10-P12-B3-L8
43|YKP18-D12-P14-B3-L10
44|YKP18-D16-P18-B5-L12
45|YKP18-D20-P22-B5-L15
46|YKP21-D3-P4-B5-L5
47|YKP21-D4-P5-B5-L5
48|YKP21-D5-P6-B5-L5
49|YKP21-D6-P8-B5-L5
50|YKP21-D8-P10-B5-L5
51|YKP21-D10-P12-B5-L8
52|YKP21-D12-P14-B5-L10
53|YKP21-D16-P18-B5-L12
YKP17
Shoulderless type
Round shape
0Cr18Ni9
SUS304
-
-
16
-0.006/-0.017
18
5
12
YKP17
Shoulderless type
Round shape
0Cr18Ni9
SUS304
-
-
20
-0.007/-0.020
22
5
15
YKP18
Shoulderless type
Round shape
9Cr18Mo
SUS440C
Quenching hardness 48~53HRC
-
3
-0.002/-0.008
4
2
5
YKP18
Shoulderless type
Round shape
9Cr18Mo
SUS440C
Quenching hardness 48~53HRC
-
4
-0.004/-0.012
5
2
5
YKP18
Shoulderless type
Round shape
9Cr18Mo
SUS440C
Quenching hardness 48~53HRC
-
5
-0.004/-0.012
6
2
5
YKP18
Shoulderless type
Round shape
9Cr18Mo
SUS440C
Quenching hardness 48~53HRC
-
6
-0.004/-0.012
8
2
5
YKP18
Shoulderless type
Round shape
9Cr18Mo
SUS440C
Quenching hardness 48~53HRC
-
8
-0.005/-0.014
10
2
5
YKP18
Shoulderless type
Round shape
9Cr18Mo
SUS440C
Quenching hardness 48~53HRC
-
10
-0.005/-0.014
12
3
8
YKP18
Shoulderless type
Round shape
9Cr18Mo
SUS440C
Quenching hardness 48~53HRC
-
12
-0.006/-0.017
14
3
10
YKP18
Shoulderless type
Round shape
9Cr18Mo
SUS440C
Quenching hardness 48~53HRC
-
16
-0.006/-0.017
18
5
12
YKP18
Shoulderless type
Round shape
9Cr18Mo
SUS440C
Quenching hardness 48~53HRC
-
20
-0.007/-0.020
22
5
15
YKP21
Shoulderless type
Polygonal
35CrMo
SCM435 is quite
Quenching hardness 33 ~ 38HRC
-
3
-0.002/-0.008
4
5
5
YKP21
Shoulderless type
Polygonal
35CrMo
SCM435 is quite
Quenching hardness 33 ~ 38HRC
-
4
-0.004/-0.012
5
5
5
YKP21
Shoulderless type
Polygonal
35CrMo
SCM435 is quite
Quenching hardness 33 ~ 38HRC
-
5
-0.004/-0.012
6
5
5
YKP21
Shoulderless type
Polygonal
35CrMo
SCM435 is quite
Quenching hardness 33 ~ 38HRC
-
6
-0.004/-0.012
8
5
5
YKP21
Shoulderless type
Polygonal
35CrMo
SCM435 is quite
Quenching hardness 33 ~ 38HRC
-
8
-0.005/-0.014
10
5
5
YKP21
Shoulderless type
Polygonal
35CrMo
SCM435 is quite
Quenching hardness 33 ~ 38HRC
-
10
-0.005/-0.014
12
5
8
YKP21
Shoulderless type
Polygonal
35CrMo
SCM435 is quite
Quenching hardness 33 ~ 38HRC
-
12
-0.006/-0.017
14
5
10
YKP21
Shoulderless type
Polygonal
35CrMo
SCM435 is quite
Quenching hardness 33 ~ 38HRC
-
16
-0.006/-0.017
18
5
12
圧縮表現を表示 (90 構成可能製品)
オーダー番号YKP18-D20-P22-B5-L15
ショートテキストPositioning pin · fixture · cone Angle R type · shoulder free type · nut fixing type
最終更新日25.11.2025 10:51:22
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties