2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドラッグ・アンド・ドロップするか、検索 するか、 ください。
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0316.350101

テーブルを展開
1/5
サムネイル
PREVIEWPERLINE
Order No.
BESTBLOHM
Colour
FARBE
Length
A [mm]
diameter
B [mm]
thread
D [mm]
height
H [mm]
Length
L [mm]
height
T [mm]
load-bearing capacity
TRAG [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
B0316.180081
black anodized
180
16
M8
58
196
12
500
0.4775
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.200081
black anodized
200
16
M8
58
216
12
500
0.5209
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.235081
black anodized
235
16
M8
58
251
12
500
0.5969
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.250081
black anodized
250
16
M8
58
266
12
500
0.6295
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.300081
black anodized
300
16
M8
58
316
12
500
0.2034
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.350081
black anodized
350
16
M8
58
366
12
500
0.8467
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.200101
black anodized
200
20
M10
70
220
19
500
0.8221
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.235101
black anodized
235
20
M10
70
255
19
500
0.9409
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.250101
black anodized
250
20
M10
70
270
19
500
0.9918
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.300101
black anodized
300
20
M10
70
320
19
500
1.1610
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.350101
black anodized
350
20
M10
70
370
19
500
1.3310
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.032043
natural colour anodized
32
8
M4
32
40
10
500
0.0420
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.055043
natural colour anodized
55
8
M4
32
63
10
500
0.0547
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.064043
natural colour anodized
64
8
M4
32
72
10
500
0.0595
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.076043
natural colour anodized
76
8
M4
32
84
10
500
0.0661
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.088043
natural colour anodized
88
8
M4
32
96
10
500
0.0190
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.096043
natural colour anodized
96
8
M4
32
104
10
500
0.0769
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.098043
natural colour anodized
98
8
M4
32
106
10
500
0.0780
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0316.100043
natural colour anodized
100
8
M4
32
108
10
500
0.0791
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
圧縮表現を表示 (104 product)
オーダー番号B0316.350101
ショートテキストPull handles round
最終更新日14.11.2025 06:29:15
単位

クラフィシケーション

機能別

BYFUNC_CONTROLING 制御
BYFUNC_PULLING 引張

CNS

CNSERPBASE Object Properties
Order NumberB0316.350101
Customs Tariff Number76169951
RoHS認証Yes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-03 弓形ハンドル

ETIM 10.0

EC012078 Machine handle
Compare multiple parts
Add at least 2 products with