2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドラッグ・アンド・ドロップするか、検索 するか、 ください。
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0343.120X22

テーブルを展開
1/5
サムネイル
PREVIEWPERLINE
Order No.
BESTBLOHM
Form
FORM
version
AUSF
Line
R
Length
A [mm]
diameter
D1 [mm]
Length
H [mm]
height
H1 [mm]
height
H2 [mm]
height
H3 [mm]
width across flats
SW
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
B0343.106X10
F
with fixed handle
2
63
20
92
52
20
40
10 +0,2
0.1093
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.108X10
F
with fixed handle
1
80
24
109
65
24
44
10 +0,2
0.2135
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.108X12
F
with fixed handle
2
80
24
109
65
24
44
12 +0,2
0.1737
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.110X12
F
with fixed handle
1
100
28
120
65
28
55
12 +0,2
0.2997
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.110X14
F
with fixed handle
2
100
28
120
65
28
55
14 +0,3
0.2838
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.112X14
F
with fixed handle
1
125
34
141
83
34
58
14 +0,3
0.5328
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.112X17
F
with fixed handle
2
125
34
141
83
34
58
17 +0,3
0.5110
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.116X17
F
with fixed handle
1
160
37
153
83
38
70
17 +0,3
0.6670
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.116X19
F
with fixed handle
2
160
37
153
83
38
70
19 +0,3
0.6488
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.120X19
F
with fixed handle
1
200
40
189
105
44
84
19 +0,3
1.0800
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.120X22
F
with fixed handle
2
200
40
189
105
44
84
22 +0,3
1.0300
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.206X10
D
with revolving handle
2
63
20
92
52
20
40
10 +0,2
0.1135
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.208X10
D
with revolving handle
1
80
24
109
65
24
44
10 +0,2
0.2135
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.208X12
D
with revolving handle
2
80
24
109
65
24
44
12 +0,2
0.2076
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.210X12
D
with revolving handle
1
100
28
120
65
28
55
12 +0,2
0.2986
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.210X14
D
with revolving handle
2
100
28
120
65
28
55
14 +0,3
0.2875
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.212X14
D
with revolving handle
1
125
34
141
83
34
58
14 +0,3
0.5339
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.212X17
D
with revolving handle
2
125
34
141
83
34
58
17 +0,3
0.5181
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0343.216X17
D
with revolving handle
1
160
37
153
83
38
70
17 +0,3
0.6770
Infotext
Yes
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
圧縮表現を表示 (22 product)
オーダー番号B0343.120X22
ショートテキストCrank handles offset similar to DIN 468
最終更新日04.09.2025 06:21:15
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Order NumberB0343.120X22
Customs Tariff Number73269086
RoHS認証Yes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-02-90 クランク(制御エレメント、指定なし)

Standards

DIN-4x-46x-DIN 468 DIN 468
Compare multiple parts
Add at least 2 products with