2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドラッグ・アンド・ドロップするか、検索 するか、 ください。
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0364.31751

テーブルを展開
1/5
サムネイル
PREVIEWPERLINE
Order No.
BESTBLOHM
Form
FORM
diameter
D [mm]
diameter
A [mm]
height
H [mm]
version
AUSF
load capacity max.
BELASTUNG [kN]
Approx. weight
GEW [kg]
Technical Information
INFO
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
B0364.31251
C
125
96
44
with screw-on hole (closed) without anti-slip plate
18
0.2734
Info
Infotext
Yes
39269099
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0364.31751
C
175
135
45
with screw-on hole (closed) without anti-slip plate
25
0.4116
Info
Infotext
Yes
39269099
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0364.41251
D
125
96
48
with screw-on hole (closed) with anti-slip plate
18
0.3454
Info
Infotext
Yes
39269099
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0364.41751
D
175
135
49
with screw-on hole (closed) with anti-slip plate
25
0.5899
Info
Infotext
Yes
39269099
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
圧縮表現を表示 (4 product)
オーダー番号B0364.31751
ショートテキストLevelling feet plates plastic, heav-duty version
最終更新日23.01.2026 08:39:23
単位

クラフィシケーション

機能別

BYFUNC_BEARING 軸受

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-04-03 ベアリング(規格工具部品、工具および金型)
Compare multiple parts
Add at least 2 products with