フィルター
3D検索
2D 検索
カラー
カタログ
比較
JA
JP
2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
スケッチ検索
簡単なスケッチを作成し、類似部品を見つける
スケッチを作成する
AIによる画像説明文の作成
ここにファイルをドロップする
または
ファイル選択
クリック&ペースト
サポートされているファイル形式:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
DIN
1x
17x
DIN 173
SM 1002-5 sim. DIN 173 part 1 - Flat head - Flat head fixing screw
Standards
DIN
1x
17x
DIN 173
SM 1002-5 sim. DIN 173 part 1 - Flat head - Flat head fixing screw
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCHOLZ MECHANIK 64442
縦
テーブルを展開
Reset filters
1/5
Article number
ARTNR
Order code
CNSORDERNO
Diameter D7
D7
for bushes over… to…
FB
Length L9
L9 [mm]
Length L10
L10 [mm]
Diameter D8
D8 [mm]
Diameter D9
D9 [mm]
Length L8
L8 [mm]
N [mm]
Depth T5
T5 [mm]
Weight
KG [kg]
material
MAT
Description
BEZ
HTML
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
3268
SM 1002-5M05X03.00
M05
00 - 06
3.00
15.00
7.5
13
9.0
1.6
2.0
0.005
steel, zinc plated
Flat head fixing screw sim. to DIN 173 part 1
HTML
78047
SM 1002-5M05X03.0U
M05
00 - 06
3.00
15.00
7.5
13
9.0
1.6
2.0
0.005
steel grade 10.9, uncoated
Flat head fixing screw sim. to DIN 173 part 1
HTML
3269
SM 1002-5M05X06.00
M05
00 - 06
6.00
18.00
7.5
13
9.0
1.6
2.0
0.005
steel, zinc plated
Flat head fixing screw sim. to DIN 173 part 1
HTML
64144
SM 1002-5M05X06.0U
M05
00 - 06
6.00
18.00
7.5
13
9.0
1.6
2.0
0.005
steel grade 10.9, uncoated
Flat head fixing screw sim. to DIN 173 part 1
HTML
3272
SM 1002-5M06X04.00
M06
6.1 - 12
4.00
18.00
9.5
16
10.0
2.0
2.5
0.010
steel, zinc plated
Flat head fixing screw sim. to DIN 173 part 1
HTML
64143
SM 1002-5M06X04.0U
M06
6.1 - 12
4.00
18.00
9.5
16
10.0
2.0
2.5
0.010
steel grade 10.9, uncoated
Flat head fixing screw sim. to DIN 173 part 1
HTML
3271
SM 1002-5M06X08.00
M06
6.1 - 12
8.00
22.00
9.5
16
10.0
2.0
2.5
0.012
steel, zinc plated
Flat head fixing screw sim. to DIN 173 part 1
HTML
64442
SM 1002-5M06X08.0U
M06
6.1 - 12
8.00
22.00
9.5
16
10.0
2.0
2.5
0.012
steel grade 10.9, uncoated
Flat head fixing screw sim. to DIN 173 part 1
HTML
3273
SM 1002-5M08X05.50
M08
12.1 - 30
5.00
22.00
12.0
20
11.5
2.5
3.0
0.020
steel, zinc plated
Flat head fixing screw sim. to DIN 173 part 1
HTML
58860
SM 1002-5M08X05.5U
M08
12.1 - 30
5.00
22.00
12.0
20
11.5
2.5
3.0
0.020
steel grade 10.9, uncoated
Flat head fixing screw sim. to DIN 173 part 1
HTML
3274
SM 1002-5M08X10.50
M08
12.1 - 30
10.00
27.00
12.0
20
11.5
2.5
3.0
0.024
steel, zinc plated
Flat head fixing screw sim. to DIN 173 part 1
HTML
58859
SM 1002-5M08X10.5U
M08
12.1 - 30
10.00
27.00
12.0
20
11.5
2.5
3.0
0.024
steel grade 10.9, uncoated
Flat head fixing screw sim. to DIN 173 part 1
HTML
3275
SM 1002-5M10X07.00
M10
30.1 - 85
7.00
32.00
15.0
24
18.5
2.5
3.0
0.042
steel, zinc plated
Flat head fixing screw sim. to DIN 173 part 1
HTML
78046
SM 1002-5M10X07.0U
M10
30.1 - 85
7.00
32.00
15.0
24
18.5
2.5
3.0
0.042
steel grade 10.9, uncoated
Flat head fixing screw sim. to DIN 173 part 1
HTML
3276
SM 1002-5M10X13.00
M10
30.1 - 85
13.00
38.00
15.0
24
18.5
2.5
3.0
0.050
steel, zinc plated
Flat head fixing screw sim. to DIN 173 part 1
HTML
64443
SM 1002-5M10X13.0U
M10
30.1 - 85
13.00
38.00
15.0
24
18.5
2.5
3.0
0.050
steel grade 10.9, uncoated
Flat head fixing screw sim. to DIN 173 part 1
HTML
圧縮表現を表示 (16 product)
部品情報
類似部品
Request for quote (RFQ)
Standards
- SM 1002-5 sim. DIN 173 part 1 - Flat head
オーダー番号
64442
ショートテキスト
Flat head fixing screw
最終更新日
22.09.2022 11:27:12
単位
クラフィシケーション
CNS
CNSERPBASE Object Properties
RoHS認証
1
CNSPHYPROP Physical Properties
Standards
DIN-1x-17x-DIN 173 DIN 173