2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Condenser deflector housing PP, inner diameter = 250 - 10003169(LOD=M-300)

テーブルを展開
EN
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Length
L [mm]
Length
L1 [mm]
Width/Diameter
A [mm]
43|HoKa PE condenser deflector housing with socket Ø 1200 mm
44|HoKa PE condenser deflector housing with socket Ø 1250 mm
45|HoKa PP condenser deflector housing with socket Ø 110 mm
46|HoKa PP condenser deflector housing with socket Ø 125 mm
47|HoKa PP condenser deflector housing with socket Ø 140 mm
48|HoKa PP condenser deflector housing with socket Ø 160 mm
49|HoKa PP condenser deflector housing with socket Ø 180 mm
50|HoKa PP condenser deflector housing with socket Ø 200 mm
51|HoKa PP condenser deflector housing with socket Ø 225 mm
52|HoKa PP condenser deflector housing with socket Ø 250 mm
53|HoKa PP condenser deflector housing with socket Ø 280 mm
54|HoKa PP condenser deflector housing with socket Ø 315 mm
55|HoKa PP condenser deflector housing with socket Ø 355 mm
56|HoKa PP condenser deflector housing with socket Ø 400 mm
57|HoKa PP condenser deflector housing with socket Ø 450 mm
58|HoKa PP condenser deflector housing with socket Ø 500 mm
59|HoKa PP condenser deflector housing with socket Ø 560 mm
60|HoKa PP condenser deflector housing with socket Ø 600 mm
10009989
Mechanical
High
HoKa PE condenser deflector housing with socket Ø 1000 mm
168.000
PE
black
1000
100
2680
1660
10002223
Mechanical
High
HoKa PE condenser deflector housing with socket Ø 1200 mm
0.000
PE
black
1200
120
3176
1992
10009990
Mechanical
High
HoKa PE condenser deflector housing with socket Ø 1250 mm
0.000
PE
black
1250
130
3306
2075
10004428
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 110 mm
0.820
PP
RAL 7032
110
40
310
206
10001562
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 125 mm
1.260
PP
RAL 7032
125
40
362
256
10001563
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 140 mm
0.000
PP
RAL 7032
140
40
350
256
10005047
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 160 mm
2.460
PP
RAL 7032
160
40
426
321
10006491
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 180 mm
0.000
PP
RAL 7032
180
40
416
321
10006653
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 200 mm
2.880
PP
RAL 7032
200
40
446
361
10006654
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 225 mm
3.880
PP
RAL 7032
225
40
474
408
10003169
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 250 mm
4.620
PP
RAL 7032
250
40
510
458
10006655
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 280 mm
0.000
PP
RAL 7032
280
50
580
508
10006709
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 315 mm
5.260
PP
RAL 7032
315
50
560
508
10007891
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 355 mm
12.000
PP
RAL 7032
355
50
1097
590
10007892
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 400 mm
15.000
PP
RAL 7032
400
50
1202
664
10011072
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 450 mm
0.000
PP
RAL 7032
450
50
1322
747
10011073
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 500 mm
25.000
PP
RAL 7032
500
50
1440
830
10011074
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 560 mm
30.000
PP
RAL 7032
560
60
1570
913
10007332
Mechanical
High
HoKa PP condenser deflector housing with socket Ø 600 mm
48.000
PP
RAL 7032
600
60
1688
996
圧縮表現を表示 (104 構成可能製品)
オーダー番号10003169
ショートテキストHoKa Condenser deflector housing with socket
最終更新日05.02.2025 09:20:31
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeFitting
Family mechanical part typeValveBreaksInto