2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RM12023AA04

テーブルを展開
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
min. overload protector
AAH656 [A]
1
Reversing starter, 0.4-2 A, 24 V DC, screw/spring-type terminal
Reversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw/spring-type terminals Reversing starter SIRIUS 3RM1 for functional switching of three-phase motors.Narrow design, multifunctional, with electronic overload protection, durable and energy-efficient hybrid switching technology, small number of different devices due to wide setting ranges, easy installation thanks to low wiring requirements, fast error diagnostics due to LED display, innovative enclosure concept, e.g. with labeled cover caps and removable terminals.Available as direct or reversing starter, optionally with ATEXcertification and safety-related shutdown, with various motor current ranges, supply voltage types and connection technologies.An extensive range of accessories, such as device connector, fuse module, infeed system or sealable covers, completes the system.Getting started in minimum space - SIRIUS 3RM1 motor starters.
887621293857
3RM1202-3AA04
3RM12023AA04
Siemens AG
REVERSING STARTER 0,4-2,0A, 24V MIXED
0.400
圧縮表現を表示 (1 product)
オーダー番号3RM12023AA04
ショートテキストReversing starter, 0.4-2 A, 24 V DC, screw/spring-type terminal
長文Reversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw/spring-type terminals Reversing starter SIRIUS 3RM1 for functional switching of three-phase motors.Narrow design, multifunctional, with electronic overload protection, durable and energy-efficient hybrid switching technology, small number of different devices due to wide setting ranges, easy installation thanks to low wiring requirements, fast error diagnostics due to LED display, innovative enclosure concept, e.g. with labeled cover caps and removable terminals.Available as direct or reversing starter, optionally with ATEXcertification and safety-related shutdown, with various motor current ranges, supply voltage types and connection technologies.An extensive range of accessories, such as device connector, fuse module, infeed system or sealable covers, completes the system.Getting started in minimum space - SIRIUS 3RM1 motor starters.
最終更新日19.09.2023 08:25:13
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Description longReversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw/spring-type terminals Reversing starter SIRIUS 3RM1 for functional switching of three-phase motors.Narrow design, multifunctional, with electronic overload protection, durable and energy-efficient hybrid switching technology, small number of different devices due to wide setting ranges, easy installation thanks to low wiring requirements, fast error diagnostics due to LED display, innovative enclosure concept, e.g. with labeled cover caps and removable terminals.Available as direct or reversing starter, optionally with ATEXcertification and safety-related shutdown, with various motor current ranges, supply voltage types and connection technologies.An extensive range of accessories, such as device connector, fuse module, infeed system or sealable covers, completes the system.Getting started in minimum space - SIRIUS 3RM1 motor starters.
Description shortReversing starter, 0.4-2 A, 24 V DC, screw/spring-type terminal
GTIN-Code887621293857
Order Number3RM12023AA04

ECLASS 14.0

27-37-09-05 エンジン始動器組み合わせ
最大過負荷保護装置2
最小過負荷保護装置0.400
ジーティーエヌ4011209935853
メーカー商品番号3RM1202-3AA04
メーカー名Siemens AG
ブランドSIRIUS
追加リンクのアドレスhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RM12023AA04
メーカー製品ルートSIRIUS
メーカー商品説明Reversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw/spring-type terminals
バス可能No
27-02-40-02 エンジン始動器

ECLASS 11.0

27-37-09-05 エンジン始動器組み合わせ
Rated operating current Ie2
Greatest value of overload release adjustment range2
short-circuit release presentNo
min. rated control voltage Us with DC24
Lowest value of setting range for overload tripper0.400
max. overload protector2
min. overload protector0.400
GTIN4011209935853
product article number of manufacturer3RM1202-3AA04
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RM12023AA04
Manufacturer product rootSIRIUS
Manufacturer product descriptionReversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw/spring-type terminals
bus possibleNo
27-02-40-02 エンジン始動器

ECLASS 10.1

27-37-09-05 エンジン始動器組み合わせ
Rated operating current Ie2
Greatest value of overload release adjustment range2
short-circuit release presentNo
min. rated control voltage Us with DC24
Lowest value of setting range for overload tripper0.400
max. overload protector2
min. overload protector0.400
GTIN4011209935853
product article number of manufacturer3RM1202-3AA04
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RM12023AA04
Manufacturer product rootSIRIUS
Manufacturer product descriptionReversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw/spring-type terminals
bus possibleNo
Max. rated DC voltage for controls24

ECLASS 9.1

27-37-09-05 エンジン始動器組み合わせ
Rated operating current Ie2
Greatest value of overload release adjustment range2
short-circuit release presentNo
min. rated control voltage Us with DC24
Lowest value of setting range for overload tripper0.400
max. overload protector2
min. overload protector0.400
GTIN4011209935853
Manufacturer product number3RM1202-3AA04
Manufacturer nameSiemens AG
BrandSIRIUS
additional link addresshttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RM12023AA04
Manufacturer product rootSIRIUS
Manufacturer product descriptionReversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw/spring-type terminals
bus possibleNo
Max. rated DC voltage for controls24

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination
Rated operation current Ie2
Overload release current setting2
With short-circuit releaseNo
Rated control supply voltage Us at DC24