2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RW55342HA06

テーブルを展開
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Rated power three-phase motor, standard circuit, with 400 V
AAB494 [kW]
1
SIRIUS soft starter 200-690 V 113 A, 24 V AC/DC spring-type terminals
SIRIUS soft starter 200-690 V 113 A, 24 V AC/DC spring-type terminals Soft starter SIRIUS 3RW55 High Performance for demanding applications for soft starting and stopping of three-phase asynchronous motors.Soft starting, reduction of current peaks, prevention of supply voltage fluctuations during startup, reduction of load on the power supply network, reduction of mechanical load in the drive, considerable saving of space and wiring compared to star-delta (wye-delta) starters and frequency converters, maintenance-free switching and extremely easy handling. The integrated bypass allows a very compact construction, saves energy and ensures low heat dissipation in the control cabinet. Intelligent monitoring functions protect the soft starter against overheating and the motor against overload. In addition, you can limit the current during startup to a settable maximum value. Thanks to 3-phase control, particularly suitable for high motor outputs and inside-delta circuits. The innovative torque control ensures ideal motor startup. Simple and fast commissioning by means of auto-parameterization or application wizard. Predictive maintenance planning due to condition monitoring. Detachable HMI with color display for clear presentation of measured values and diagnostics. Worldwide approvals (e.g. IEC and UL/CSA).The High Performance 3RW55 soft starters are available for supply systems up to 690 V in a performance range up to 560 kW with 24 V or 110-250 V control supply voltages and all with both screw and spring-type terminals. Analog output and thermistor motor protection are fixed components of the High Performance soft starter.Optional plug-in communication modules allow connection via PROFINET, PROFIBUS and Modbus TCP. The built-in HMI module can also be mounted in the control cabinet door.The 3RW55 soft starters replace the tried and tested 3RW44 series.SIRIUS 3RW5 soft starters - As flexible as your tasks.
4047621040486
3RW5534-2HA06
3RW55342HA06
Siemens AG
3RW55 690V 113A 24V spring
55
圧縮表現を表示 (1 product)
オーダー番号3RW55342HA06
ショートテキストSemiconductor motor controller or soft starter
最終更新日19.09.2023 08:23:51
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-07 半導体モーターコントローラまたはソフトスタータ

ECLASS 13.0

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 11.0

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 10.1

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 9.1

27-37-09-07 Semiconductor motor controller or soft starter
YesYes

ETIM 10.0

EC000640 Soft starter

ETIM 9.0

EC000640 Soft starter

ETIM 8.0

EC000640 Soft starter

ETIM 7.0

EC000640 Soft starter