テキスト
open-end-blind-rivets
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
カタログ: 1
1238
Bossard Catalog
(1238)
見つかりませんか?カタログ請求
キーワード: 39
1238
寸法
1238
ファイルタイプ
1238
カテゴリ
190
クラフィシケーション
190
標準
190
Bossard Catalog
Lenght
(L)
1238
Order number
(BNARTNR)
1238
Material
(BNMAT)
1207
Order number
(BNARTNR1)
1182
Form
(FORM)
1045
Head height
(S)
901
Ød
(D1)
1130
Hole-Ø +0.1
(H)
819
Orderspecification
(BZC)
746
BNNORM1
691
Rivet diameter
(D)
690
Surface
(BNSURFACE)
617
Thread
(GW)
567
max.
(D2)
519
Brand
(BRAND)
397
Brandtype
(TYPE)
331
Code
(CODE)
299
~
(D3)
272
Grip range
(P1)
209
Shear force
(F2)
209
Tensile force
(F1)
209
Borehole diameter
(B)
193
Clamping length
(KL)
190
Code
(NRCODE)
190
BNNORM2
163
Radius max.
(R)
131
Width across flats
(SW)
113
BNNORM3
107
Head height js14
(K)
107
Hex head
(SW2)
107
Hex shank
(SW1)
107
KLX
106
Product features
(PF)
63
Distance
(C)
33
Borehole diameter max.
(BOHRDURCHMESS)
24
Ød3
(D4)
20
+0.1
(BOHRLOCH)
13
(DK)
3
G
3
すべての可変ファセットを表示
フィルター
BN 30820
Blind rivets Standard large head
2
BN 30826
Blind rivets Standard large head (POP® AD…ABSLF), aluminum EN A...
8
BN 30823
Blind rivets Standard dome head (SNAD…BS), aluminum plain EN AW 51...
18
BN 1409
Blind rivets Standard, dome head (POP® SSD...SSBS, SSDH...SSBS; ~...
24
BN 30827
Grooved blind rivets dome head, for wood and other soft and fibrous mat...
7
BN 3328
Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~ISO 1...
32
BN 3328
Blind rivets Standard dome head
20
BN 4537
Blind rivets Standard, large head (POP® TAPD BSLF), aluminum EN A...
27
BN 53848
Blind rivets Soft Set dome head (POP® PAD…ABS), aluminum EN AW 1100 (Al...
8
BN 918
Blind rivets Standard dome head
15
BN 919
Blind rivets Standard countersunk head
11
BN 920
Blind rivets Standard dome head
28
BN 921
Blind rivets Standard countersunk head
20
BN 923
Blind rivets Standard countersunk head
23
BN 922
Blind rivets Standard dome head
56
BN 925
Blind rivets Standard, countersunk head (POP® TAPK BS; ~DIN ...
33
BN 924
Blind rivets Standard, dome head (POP® TAPD BS; ~DIN 7337 A; ~ISO 1...
74
BN 1971
Blind rivet nuts flat head, round shank, open end
17
BN 1972
Blind rivet nuts countersunk head, round shank, open end
9
BN 23235
Blind rivet nuts small countersunk head, round shank, open en...
3
BN 24031
Blind rivet nuts flat head, knurled shank, open end (FASTEKS® FILKO RC/4404...
10
BN 25000
Blind rivet nuts flat head, round shank, open end
13
BN 25004
Blind rivet nuts small countersunk head, round shank, open end
4
BN 25003
Blind rivet nuts small countersunk head, round shank, open end
10
BN 25009
Blind rivet nuts flat head, knurled shank, open end
10
BN 25002
Blind rivet nuts small countersunk head, round shank, open end
9
BN 25010
Blind rivet nuts countersunk head, knurled shank, open end
10
BN 25011
Blind rivet nuts flat head, semi-hexagonal shank, open end
9
BN 25012
Blind rivet nuts flat head, semi-hexagonal shank, open end
11
BN 25013
Blind rivet nuts small countersunk head, semi-hexagonal shan...
10
BN 25021
Blind rivet nuts flat head, round shank, open end (FASTEKS® FILKO C/4404F)...
10
BN 25014
Blind rivet nuts small countersunk head, semi-hexagonal shan...
18
BN 25022
Blind rivet nuts flat head, round shank, open end (FASTEKS® FILKO C/ROF), s...
19
BN 25025
Blind rivet nuts small countersunk head, round shank, open en...
10
BN 25026
Blind rivet nuts small countersunk head, round shank, open en...
18
BN 25027
Blind rivet nuts small countersunk head, round shank, open en...
16
BN 25032
Blind rivet nuts small countersunk head, shank with improved knurl,...
11
BN 25030
Blind rivet nuts small countersunk head, knurled shank, open en...
14
BN 25034
Blind rivet nuts flat head, semi-hexagonal shank, open end (FASTEKS® FIL...
10
BN 25036
Blind rivet nuts flat head, semi-hexagonal shank, open end (FASTEKS® FIL...
15
BN 25035
Blind rivet nuts flat head, semi-hexagonal shank, open end (FASTEKS® FIL...
19
BN 25037
Blind rivet nuts small countersunk head, semi-hexagonal shan...
10
BN 25038
Blind rivet nuts small countersunk head, semi-hexagonal shan...
18
BN 25039
Blind rivet nuts small countersunk head, semi-hexagonal shan...
18
BN 25049
Blind rivet nuts knurled shank, small countersunk head, open end
4
BN 25081
Blind rivet nuts small countersunk head, open end
5
BN 25093
Blind rivet nuts flat head, shank with improved knurl, open end
9
BN 25098
Blind rivet nuts countersunk head with knurl, shank with improved knurl,...
5
BN 25501
Blind rivet nuts small countersunk head, semi-hexagonal shan...
14
BN 25508
Blind rivet nuts small countersunk head, knurled shank, open end...
16