필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
카탈로그: 1
110
PHOENIX CONTACT
(110)
찾을 수 없습니까? 카탈로그 요청
키 워드: 10
110
강화
110
측정
110
파일형식
76
카테고리
110
Classifications
110
PHOENIX CONTACT
Long Description
(DESCLONG)
110
Delivery Time
(DELTIME)
110
URI of manufacturer
(ABA669)
110
GLN of manufacturer
(AAY812)
110
Number of content units per order unit
(NOCUPEROU)
110
Price Quantity
(PRICEQUANTITY)
110
Minimum Order Quantity
(QUANTITYMIN)
110
Quantity Scale
(QUANTITYINT)
110
Customs tariff number
(CTN)
110
Country of origin
(COO)
110
Connector type
(BAD022)
110
Design
(BAB888)
110
Thread length
(BAA997)
110
Type of design
(BAH383)
110
approved in combination with protective conduit DIN EN 61386-23-compliant
(AAM301)
110
approved in combination with protective conduit UR
(AAM305)
110
color
(BAA351)
110
degree of protection
(BAG975)
110
design
(BAG978)
110
integrated holder present
(AAL885)
110
material screw gland
(AAK483)
110
material sealing
(AAK468)
110
nominal diameter
(imperial) (AAK364)
110
one-piece present
(AAL492)
110
overall height
(BAB707)
110
overall length
(BAB146)
110
revolving thread present
(AAL443)
110
thread connection size
(AAK168)
110
largest outer diameter of the hose
(AAM505)
106
nominal diameter
(AAG683)
106
필터
Threaded joint for protective plastic hose (electric)
여기에서 ECLASS 13.0의 CAD 모델을 찾을 수 있습니다.
카탈로그 필터
모든 배송 국가/지역
모든 시장
...
ECLASS 13.0
27 - 암모니아 (산업 가스)
27-43 - Cable, pipe, hose laying (electric installation)
27-43-03 - Cable protection hose (electric installation)
27-43-03-11 - Threaded joint for protective plastic hose (electric)
ECLASS 13.0
...
27-43-03-11 - Threaded joint for protective plastic hose (electric)
3240874
WP-G HF IP69K PG7 BK
3240875
WP-G HF IP69K PG9 BK
3240876
WP-G HF IP69K PG11 BK
3240877
WP-G HF IP69K PG16 BK
3240878
WP-G HF IP69K PG21 BK
3240879
WP-G HF IP69K PG29 BK
3240881
WP-G HF IP69K M10 BK
3240882
WP-G HF IP69K M12 BK
3240883
WP-G HF IP69K M16 BK
3240884
WP-G HF IP69K M20 BK
3240885
WP-G HF IP69K M25 BK
3240886
WP-G HF IP69K M32 BK
3240887
WP-G HF IP69K M40 BK
3240888
WP-G HF IP66 PG7 BK
3240889
WP-G HF IP66 PG9 BK
3240890
WP-G HF IP66 PG11 BK
3240891
WP-G HF IP66 PG16 BK
3240892
WP-G HF IP66 PG21 BK
3240893
WP-G HF IP66 PG29 BK
3240894
WP-G HF IP66 PG36 BK
3240895
WP-G HF IP66 M10 BK
3240896
WP-G HF IP66 M12 BK
3240897
WP-G HF IP66 M16 BK
3240898
WP-G HF IP66 M20 BK
3240899
WP-G HF IP66 M25 BK
3240900
WP-G HF IP66 M32 BK
3240901
WP-G HF IP66 M40 BK
3240902
WP-GA HF IP69K PG7 BK
3240903
WP-GA HF IP69K PG9 BK
3240904
WP-GA HF IP69K PG11 BK
3240905
WP-GA HF IP69K PG16 BK
3240906
WP-GA HF IP69K PG21 BK
3240907
WP-GA HF IP69K PG29 BK
3240908
WP-GA HF IP69K PG36 BK
3240909
WP-GA HF IP69K M10 BK
3240910
WP-GA HF IP69K M12 BK
3240911
WP-GA HF IP69K M16 BK
3240912
WP-GA HF IP69K M20 BK
3240913
WP-GA HF IP69K M25 BK
3240914
WP-GA HF IP69K M32 BK
3240915
WP-GA HF IP69K M40 BK
3240916
WP-GA HF IP66 PG7 BK
3240917
WP-GA HF IP66 PG9 BK
3240918
WP-GA HF IP66 PG11 BK
3240919
WP-GA HF IP66 PG16 BK
3240920
WP-GA HF IP66 PG21 BK
3240921
WP-GA HF IP66 PG29 BK
3240922
WP-GA HF IP66 PG36 BK
3240923
WP-GA HF IP66 M10 BK
3240924
WP-GA HF IP66 M12 BK
3240925
WP-GA HF IP66 M16 BK
3240926
WP-GA HF IP66 M20 BK
3240927
WP-GA HF IP66 M25 BK
3240928
WP-GA HF IP66 M32 BK
3240929
WP-GA HF IP66 M40 BK
3240930
WP-GR HF IP69K PG7 BK
3240933
WP-GR HF IP69K PG16 BK
3240934
WP-GR HF IP69K PG21 BK
3240935
WP-GR HF IP69K PG29 BK
3240936
WP-GR HF IP69K PG36 BK
3240938
WP-GR HF IP69K M12 BK
3240939
WP-GR HF IP69K M16 BK
3240940
WP-GR HF IP69K M20 BK
3240941
WP-GR HF IP69K M25 BK
3240942
WP-GR HF IP69K M32 BK
3240943
WP-GR HF IP69K M40 BK
3240944
WP-GR HF IP66 PG7 BK
3240945
WP-GR HF IP66 PG9 BK
3240946
WP-GR HF IP66 PG11 BK
3240947
WP-GR HF IP66 PG16 BK
3240948
WP-GR HF IP66 PG21 BK
3240949
WP-GR HF IP66 PG29 BK
3240950
WP-GR HF IP66 PG36 BK
3240952
WP-GR HF IP66 M12 BK
3240953
WP-GR HF IP66 M16 BK
3240954
WP-GR HF IP66 M20 BK
3240955
WP-GR HF IP66 M25 BK
3240956
WP-GR HF IP66 M32 BK
3240957
WP-GR HF IP66 M40 BK
3240988
WP-G PP HF PG7
3240989
WP-G PP HF PG9
3240990
WP-G PP HF PG11
3240991
WP-G PP HF PG16
3240992
WP-G PP HF PG21
3240993
WP-G PP HF PG29
3240994
WP-G PP HF PG36
3240995
WP-G PP HF M10
3240996
WP-G PP HF M12
3240997
WP-G PP HF M16
3240998
WP-G PP HF M20
3240999
WP-G PP HF M25
3241000
WP-G PP HF M32
3241001
WP-G PP HF M40
3241002
WP-GT PP HF PG7
3241003
WP-GT PP HF PG9
3241004
WP-GT PP HF PG11
3241005
WP-GT PP HF PG16
3241006
WP-GT PP HF PG21
3241007
WP-GT PP HF PG29
3241008
WP-GT PP HF PG36
3241010
WP-GT PP HF M12
3241011
WP-GT PP HF M16
3241012
WP-GT PP HF M20
3241013
WP-GT PP HF M25
3241014
WP-GT PP HF M32
3241015
WP-GT PP HF M40
3241220
WP-GR HF CTA M20 BK
3241221
WP-GR HF CTA M25 BK
3241222
WP-GR HF CTA M32 BK
3241223
WP-GR HF CTA M40 BK