필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem inch Inch parts
03000 inch
Indexing plungers - inch
03090 inch - Indexing plungers
norelem
norelem inch Inch parts
03000 inch
Indexing plungers - inch
03090 inch - Indexing plungers
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
03090-02410A7
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
프리뷰 이미지
PREVIEWPERLINE
Order No.
BEST
Form
FORM
version
AUSF
Main
MATERIAL
Surface finish
OBFLGK
size
GR
Position
POS
diameter
D [mm]
thread
D1 [mm]
diameter
D2 [mm]
total length
L [mm]
Length
L1 [mm]
height
L2 [mm]
thread length
L3 [mm]
Pin stroke
H [mm]
chamfer of bolt
F [mm]
width across flats
SW1 [mm]
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
03090-4410A7
D
lockout type with locknut
Steel
Indexing pin hardened
4
slacked position
10
3/4-10
33
80
28
12
25
10
2.8
22
03090-01005A4
A
non-lockout type without locknut
Stainless steel
Indexing pin hardened
0
slacked position
5
3/8-16
21
47
17
7
15
5
1.3
13
03090-01105AL
A
non-lockout type without locknut
Stainless steel
Indexing pin hardened
1
slacked position
5
3/8-24
21
47
17
7
15
5
1.3
13
03090-01206A5
A
non-lockout type without locknut
Stainless steel
Indexing pin hardened
2
slacked position
6
1/2-13
25
56
20
8
17
6
1.8
14
03090-01308A6
A
non-lockout type without locknut
Stainless steel
Indexing pin hardened
3
slacked position
8
5/8-11
33
74
26
10
23
8
2.3
19
03090-01410A7
A
non-lockout type without locknut
Stainless steel
Indexing pin hardened
4
slacked position
10
3/4-10
33
80
28
12
25
10
2.8
22
03090-02005A4
B
non-lockout type with locknut
Stainless steel
Indexing pin hardened
0
slacked position
5
3/8-16
21
47
17
7
15
5
1.3
13
03090-02105AL
B
non-lockout type with locknut
Stainless steel
Indexing pin hardened
1
slacked position
5
3/8-24
21
47
17
7
15
5
1.3
13
03090-02206A5
B
non-lockout type with locknut
Stainless steel
Indexing pin hardened
2
slacked position
6
1/2-13
25
56
20
8
17
6
1.8
14
03090-02308A6
B
non-lockout type with locknut
Stainless steel
Indexing pin hardened
3
slacked position
8
5/8-11
33
74
26
10
23
8
2.3
19
03090-02410A7
B
non-lockout type with locknut
Stainless steel
Indexing pin hardened
4
slacked position
10
3/4-10
33
80
28
12
25
10
2.8
22
03090-03005A4
C
lockout type without locknut
Stainless steel
Indexing pin hardened
0
slacked position
5
3/8-16
21
47
17
7
15
5
1.3
13
03090-03105AL
C
lockout type without locknut
Stainless steel
Indexing pin hardened
1
slacked position
5
3/8-24
21
47
17
7
15
5
1.3
13
03090-03206A5
C
lockout type without locknut
Stainless steel
Indexing pin hardened
2
slacked position
6
1/2-13
25
56
20
8
17
6
1.8
14
03090-03308A6
C
lockout type without locknut
Stainless steel
Indexing pin hardened
3
slacked position
8
5/8-11
33
74
26
10
23
8
2.3
19
03090-03410A7
C
lockout type without locknut
Stainless steel
Indexing pin hardened
4
slacked position
10
3/4-10
33
80
28
12
25
10
2.8
22
03090-04005A4
D
lockout type with locknut
Stainless steel
Indexing pin hardened
0
slacked position
5
3/8-16
21
47
17
7
15
5
1.3
13
03090-04105AL
D
lockout type with locknut
Stainless steel
Indexing pin hardened
1
slacked position
5
3/8-24
21
47
17
7
15
5
1.3
13
03090-04206A5
D
lockout type with locknut
Stainless steel
Indexing pin hardened
2
slacked position
6
1/2-13
25
56
20
8
17
6
1.8
14
압축된 표현 표시(60 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
norelem
- 03090 inch
주문번호
03090-02410A7
Shorttext
Indexing plungers
최근 변경
04.09.2025 15:11:42
단위
키 워드
Indexing plungers
inch
parts
Classifications
기능별
BYFUNC_PINCHING 꼬집다
BYFUNC_CLAMPING 클램핑
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-07-01 클램핑 요소, 퀵 체인지