2D 검색
찾고 있는 부분을 스케치하거나 텍스트 형식으로 사진을 설명합니다
AI로 이미지 설명 작성
AI로 이미지 설명 작성
파일을 여기로 끌어다 놓거나 검색 또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1212167

표 확장
Produktbild
PREVIEW
Artikelnummer des Herstellers
MANUID
Herstellertypbezeichnung
MANUTYPEDESC
Kurzbeschreibung
DESCSHORT
Langbeschreibung
DESCLONG
Internationale Artikelnummer
INTNO
Name des Herstellers
MANUNAME
Isolation vorhanden
BAD383
VDE-geprüft
AAG615
ESD-geprüft
AAG794
Aufprallschutz vorhanden
AAL858
1
1212167
WIREFOX-D CX-5
Abisolierwerkzeug
Abisolierwerkzeug, Kontaktart: Koax, Querschnitt min.: 0 mm², Querschnitt max.: 0 mm², Gewicht 90 g, schwarz
4046356454353
Phoenix Contact GmbH & Co. KG
Nein
Nein
Nein
Ja
압축된 표현 표시(1 제품)
주문번호1212167
짧은 텍스트Abisolierwerkzeug
긴 텍스트Abisolierwerkzeug, Kontaktart: Koax, Querschnitt min.: 0 mm², Querschnitt max.: 0 mm², Gewicht 90 g, schwarz
최근 변경05.06.2026 18:23:17
단위

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number82032000
Description longAbisolierwerkzeug, Kontaktart: Koax, Querschnitt min.: 0 mm², Querschnitt max.: 0 mm², Gewicht 90 g, schwarz
Description shortAbisolierwerkzeug
GTIN-Code4046356454353
Order Number1212167

ECLASS 14.0

21-04-37-06 전선 피복제거 플라이어
최소 스트립 직경(AWG)0
자동 렌치Nein
제품 유형WIREFOX-D CX-5
GTIN4046356454353
제조업체의 제품 품목 번호1212167
제조업체 이름Phoenix Contact GmbH & Co. KG
추가 링크 주소http://www.phoenixcontact.com/product/1212167
제조업체 제품 설명Abisolierwerkzeug für Koaxialkabel von Ø 2,5 ... 7,6 mm, 3-stufig, Absetzmaße 5,5 und 5,5 mm
제조업체 제품 지정Abisolierwerkzeug
제조업체의 GLN4063151
제조업체의 URIwww.phoenixcontact.com
제품의 URIhttp://www.phoenixcontact.com/product/1212167
최대 단면0 mm^2
최소 단면0 mm^2
순 중량90 g
머리 너비 전체25.500 mm

ECLASS 13.0

21-04-37-06 Wire stripper pliers
VDE testedNein
grip casingKunststoffhüllen
ESD provedNein
jaw length15.500 mm
head width25.500 mm
min. strip diameter (AWG)0
max. strip range (diameter)7.600 mm
min. strip range (diameter)2.500 mm
max. strip range (cross-section)0 mm^2
min. strip range (cross-section)0 mm^2
automatic wrenchingNein
self adjustingNein
strip length adjustableJa
wire cutter presentNein
depth of notch adjustableJa
longitudinal section presentNein
impact protection presentJa
round edge presentJa
isolation protection (1000 V) presentNein
spiral cut possibleNein
Product typeWIREFOX-D CX-5
GTIN4046356454353
product article number of manufacturer1212167
Manufacturer namePhoenix Contact GmbH & Co. KG
address of additional linkhttp://www.phoenixcontact.com/product/1212167
Manufacturer product descriptionAbisolierwerkzeug für Koaxialkabel von Ø 2,5 ... 7,6 mm, 3-stufig, Absetzmaße 5,5 und 5,5 mm
Manufacturer product designationAbisolierwerkzeug
GLN of manufacturer4063151
URI of manufacturerwww.phoenixcontact.com
URI of the producthttp://www.phoenixcontact.com/product/1212167
length90 mm
Height of head over all37.500 mm
Max. cross section0 mm^2
Min. cross section0 mm^2
Insulation presentNein
Net weight90 g
Design of handle1-Komponenten
width of head over all25.500 mm

ETIM 10.0

EC002109 Wire stripper pliers
VDE testedNein
Handle coverKunststoffhüllen
ESD testedNein
Jaw length15.500 mm
Head width25.500 mm
Strip range diameter7.600 mm
Strip range cross-section0 mm^2
Self-adjustingNein
Strip length adjustableJa
With wire cutterNein
Depth of notch adjustableJa
Longitudinal sectionNein
With impact protectionJa
Round edgeJa
Isolation protection 1000 VNein
Spiral cutNein
Length90 mm
Head height37.500 mm
InsulatedNein
Grip design1-Komponenten

ETIM 9.0

EC002109 Wire stripper pliers
VDE testedNein
Handle coverKunststoffhüllen
ESD testedNein
Jaw length15.500 mm
Head width25.500 mm
Strip range diameter7.600 mm
Strip range cross-section0 mm^2
Self-adjustingNein
Strip length adjustableJa
With wire cutterNein
Depth of notch adjustableJa
Longitudinal sectionNein
With impact protectionJa
Round edgeJa
Isolation protection 1000 VNein
Spiral cutNein
Length90 mm
Head height37.500 mm
InsulatedNein
Grip design1-Komponenten
여러 부품 비교
으로 2개 이상의 제품 추가