2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

147-0701-251

표 확장
EN
1/5
Part Number
PN
Description
DESC
Termination Style
TS
Termination Type
TT
Body Style
BS
Gender
GENDER
Body Material
BM
Max Frequency
MAXFREQ [GHz]
Impedance
IMPEDANCE [Ohm]
Mounting Style
MS
Body Plating
BP
Contact Plating
CP
Board Thickness
THICKNESS [인치]
Solder/Solderless
SOLDER
1
147-0701-251
2.4mm End Launch PC Mount Jack, Thru-Hole, Round Body, 0.012CenterPin,SolderType"
Printed Circuit Board
Solder
Straight
Jack
Beryllium Copper
50
50
End Launch, Thru-hole
Gold
Gold
0 to .093
Solder
압축된 표현 표시(1 제품)
주문번호147-0701-251
최근 변경09.07.2025 08:55:57
단위

Classifications

CNS

CNSERPBASE Object Properties