2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

285-447

표 확장
모든 배송 국가/지역
EN
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Width
BREITE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
Weight
GEWICHT [g]
eCl@ss 7.1
ECLASS71
1
285-447
Info DE
Info EN
HIGH
0.2 - 6
24 - 10
12 - 13
1000
8
3
41
16.00
2
2
grau
13.001
27-14-92-14
압축된 표현 표시(1 구성 가능한 제품)
주문번호285-447
ShorttextPower tap, for 50 mm² high-current tbs, Module width 16 mm
최근 변경20.11.2025 14:55:41
단위

Classifications

CNS

CNSERPBASE Object Properties
Order Number285-447
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-11-92 터미널(가공선, 액세서리 제외)
27-14-11-90 죔쇠 (오버헤드 라인이 아님, 미분류)

ECLASS 8.1

27-14-92-14 Terminal (except transmission, accessories)

ECLASS 5.1

27-14-11-45 Terminal (accessories)

ETIM 10.0

EC002848 Accessories/spare parts for terminals
EC000276 Distribution terminal block

ETIM 8.0

EC002848 Accessories/spare parts for terminals