1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 3101113

표 확장
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
3101113
UDMTK 5-P/P BU
Knife-disconnect terminal block
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 10 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², 2nd level, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: blue
Phoenix Contact GmbH & Co. KG
5
4017918092610
6.15
93
압축된 표현 표시(1 제품)

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-25-01-08 레일 장착 단자대 분리 및 테스트 분리

ECLASS 13.0

27-25-01-08 Disconnect and test disconnect rail-mount terminal block
No
No
Screw connection螺旋接头
No
knife disconnectorknife disconnector
파란색蓝色
Screw connection螺旋接头
V2V2
폴리아미드PA
No
Top-hat rail TH35顶帽式插轨35毫米