필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Terminal block systems and system components
Terminal block systems
Disconnect and test disconnect rail-mount terminal block
3104097 - MTK-P/P BU
PHOENIX CONTACT
...
Terminal block systems
Disconnect and test disconnect rail-mount terminal block
3104097 - MTK-P/P BU
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 3104097
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
3104097
MTK-P/P BU
Knife-disconnect terminal block
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 16 A, 1 level, connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.2 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: blue
Phoenix Contact GmbH & Co. KG
5
4017918092696
5.15
46.35
압축된 표현 표시(1 제품)
파트정보
유사파트
공급자
Request for quote (RFQ)
PHOENIX CONTACT
- 3104097
주문번호
3104097
Shorttext
MTK-P/P BU
최근 변경
24.01.2025 18:22:46
단위
키 워드
CONTACT
Disconnect
Electric engineering
Terminal block systems
automation
process control engineering
system components
terminal block
test disconnect
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-25-01-08 레일 장착 단자대 분리 및 테스트 분리
ECLASS 13.0
27-25-01-08 Disconnect and test disconnect rail-mount terminal block
Yes
是
No
不
Screw connection
螺旋接头
No
不
knife disconnector
knife disconnector
파란색
蓝色
Screw connection
螺旋接头
V0
V0
폴리아미드
PA
Yes
是
Top-hat rail TH35
顶帽式插轨35毫米