2D 검색
찾고 있는 부분을 스케치하거나 텍스트 형식으로 사진을 설명합니다
AI로 이미지 설명 작성
AI로 이미지 설명 작성
파일을 여기로 끌어다 놓거나 검색 또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SU11007AB101NA0

표 확장
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
interlocking in zero position present
AAC196
1
Coordinate switch, 22 mm, round, plastic, black, vertical latching
Coordinate switch, 22 mm, round, plastic, black, 2 switch positions, vertical latching, without mechanical interlocking, in O position, with holder, 1 NO, 1 NO, screw terminal Coordinate switches SIRIUS ACT for simple navigation tasks. Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available. Versions available: 2/4 switching positions, latching/momentary-contact operation. Note: Complete unit, delivery includes holders and modules. SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
804766405297
3SU1100-7AB10-1NA0
3SU11007AB101NA0
Siemens
Coordinate switch, 2 switch positions
No
압축된 표현 표시(1 제품)
주문번호3SU11007AB101NA0
짧은 텍스트Coordinate switch, 22 mm, round, plastic, black, vertical latching
긴 텍스트Coordinate switch, 22 mm, round, plastic, black, 2 switch positions, vertical latching, without mechanical interlocking, in O position, with holder, 1 NO, 1 NO, screw terminal Coordinate switches SIRIUS ACT for simple navigation tasks. Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available. Versions available: 2/4 switching positions, latching/momentary-contact operation. Note: Complete unit, delivery includes holders and modules. SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
최근 변경29.01.2026 18:58:13
단위

Classifications

CNS

CNSERPBASE Object Properties
Description longCoordinate switch, 22 mm, round, plastic, black, 2 switch positions, vertical latching, without mechanical interlocking, in O position, with holder, 1 NO, 1 NO, screw terminal Coordinate switches SIRIUS ACT for simple navigation tasks. Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available. Versions available: 2/4 switching positions, latching/momentary-contact operation. Note: Complete unit, delivery includes holders and modules. SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
Description shortCoordinate switch, 22 mm, round, plastic, black, vertical latching
GTIN-Code804766405297
Order Number3SU11007AB101NA0
Type Code3SU1

ECLASS 14.0

27-37-14-04 컨트롤 스위치, 조이스틱k
조이스틱 길이71.300 0173-1#05-AAA480#004
프론트 링 증정Yes
제로 포지션에서 연동 가능No
프론트 링의 재질Plastic
제품 유형3SU1
GTIN4011209954793
제조업체의 제품 품목 번호3SU1100-7AB10-1NA0
제조업체 이름Siemens AG
브랜드SIRIUS ACT
작동 방향 수2
작동 방향별 차단 접점 수0
방향별 셔터 수2
스위칭 단계 수2
방향당 양방향 연락처 수0
제조업체 제품 루트SIRIUS ACT
제조업체 제품 설명Coordinate switch, 22 mm, round, plastic, black, 2 switch positions, vertical latching, without mechanical interlocking, in O position, with holder, 1 NO, 1 NO, screw terminal
제조업체 제품 지정Coordinate switch, 2 switch positions
전면 링 색상black
중앙 앵커리지 구멍, ���경22.300 0173-1#05-AAA480#004
현재 위치 0으로 돌아가기No
여러 부품 비교
으로 2개 이상의 제품 추가