필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
DIN
5x
50x
DIN 508
DIN508-MU-KUGEL-10 - Nuts DIN 508 for Tee Slots DIN 650, with Ball
Standards
DIN
5x
50x
DIN 508
DIN508-MU-KUGEL-10 - Nuts DIN 508 for Tee Slots DIN 650, with Ball
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
65511012K
Vertical Mode
표 확장
Reset filters
1/5
프리뷰 이미지
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
Note
HW
d
D [mm]
for T-Slot
TN [mm]
a
A [mm]
e
E [mm]
h
H [mm]
k
K [mm]
s ≈
S [mm]
1
2
3
4
5
65510810K
Product details / Catalogue page / Assembly instructions
Steel
Tempered steel black, tensile strength 10
according to the old standard DIN 508
M8
10
9.6
15
12.0
6
0.65
65511012K
Product details / Catalogue page / Assembly instructions
Steel
Tempered steel black, tensile strength 10
according to the old standard DIN 508
M10
12
11.6
18
14.0
7
0.80
65511214K
Product details / Catalogue page / Assembly instructions
Steel
Tempered steel black, tensile strength 10
according to the old standard DIN 508
M12
14
13.6
22
16.0
8
0.90
65511618K
Product details / Catalogue page / Assembly instructions
Steel
Tempered steel black, tensile strength 10
according to the old standard DIN 508
M16
18
17.6
28
20.0
10
1.00
65512022K
Product details / Catalogue page / Assembly instructions
Steel
Tempered steel black, tensile strength 10
according to the old standard DIN 508
M20
22
21.6
35
28.0
14
1.60
압축된 표현 표시(5 제품)
파트정보
유사파트
Request for quote (RFQ)
Standards
- DIN508-MU-KUGEL-10
주문번호
65511012K
Shorttext
Nuts DIN 508 for Tee Slots DIN 650, with Ball
최근 변경
01.12.2025 11:04:25
단위
Classifications
CNS
CNSERPBASE Object Properties
REACH 인증서
materialcompliance@maedler.de
RoHS 인증서
materialcompliance@maedler.de
Maintenance Intervals
Bitte Katalogseite beachten.
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-07-90 너트 (원형, n-모형날, 미분류)
23-11-07-16 너트, 드라이브 미포함
ECLASS 11.1
23-11-07-90 너트 (원형, n-모형날, 미분류)
ETIM 10.0
EC002885 Anti-theft nut
EC003863 Nut
EC000096 Slide nut
ETIM 7.0
EC002885 Anti-theft nut
Standards
DIN-5x-50x-DIN 508 DIN 508
DIN-6x-65x-DIN 650 DIN 650