2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E6XD20/7+MCH42-8Z

표 확장
EN
1/5
Nominal well diameter
DN
Pump family
FAM
Construction type
CONS
Hydraulic identification num.
HNUM [mm]
Number of stages
STAGES
Impeller reduction
IMPRED
Motor Series
MOTSERIES
Axial load
AXLOAD
Motor diameter
MOTDN [mm]
Nominal power (CV)
MOTP
Motor constructive variant
MOTVAR
Connection voltage
ELCON
Frequency
FREQ
1
6
XD-Desert
-
20
7
-
MC
H
4
2
-
8
Z-60 Hz
압축된 표현 표시(1 구성 가능한 제품)
주문번호E6XD20/7+MCH42-8Z
ShorttextElectric borehole pumps
최근 변경09.12.2025 10:27:59
단위

Classifications

CNS

CNSERPBASE Object Properties