1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Helix20002000CO178CI178011

표 확장
EN
1/5
Order Number
CNSORDERNO
LOD Destination
LODDEST
Level of detail
LOD
free headspace
FR [mm]
Max. width
B [mm]
Clear Height
H [mm]
Height for alu elements
HAL [mm]
Colour outside
COLOUROUT
Colour inside
COLOURIN
Window type
WT
Assembling version
TYPE
Motor position
MOTOR
Surface
MS [m2]
Panorama 40/60
OS [m/s]
Closing speed
CS [m/s]
Curtain weight
CW [g/m2]
Sectional door ISO
CT [mm]
1
2
Helix (2000-2000---178-178-)
ISO 40
350
1100
2000
2000
366
STRONG
ALU section, single glazing
Left
4.0
1.1
0.5
56
40.0
S600 (2000-2000---178-178-)
ISO 40
350
600
2000
2000
366
STRONG
ALU section, single glazing
Left
4.0
1.1
0.5
56
40.0
압축된 표현 표시(2 구성 가능한 제품)
주문번호Helix (2000-2000---178-178-)
ShorttextHelix
최근 변경23.05.2024 14:23:06
단위
키 워드

Classifications

By BIM categories

BIM_ELECTRIC_DOOR_DRIVES Electric door drives

CNS

CNSERPBASE Object Properties

Revit

RVT_METDOOR (Metric) Door