필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
HPC
Mechanical drive components
Attaching hardware
Inserts
INS - Self tapping steel insert - for hard materials - Simplified view
HPC
...
Attaching hardware
Inserts
INS - Self tapping steel insert - for hard materials - Simplified view
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HPC - INS300-M6/B
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Part number
REF
Thread ØD1
D1 [mm]
Thread ØD2
D2 [mm]
Length
L [mm]
Min recommended drill size
PERCMIN [mm]
Max recommended drill size
PERCMAX [mm]
View
REP
Informations
INFO
1
2
3
4
5
6
7
8
9
INS300-M3/B
M3
M5 X 0.5
6
4.6
4.8
Simplified view
INFO
INS300-M4/B
M4
M6.5 X 0.75
8
5.8
6.2
Simplified view
INFO
INS300-M5/B
M5
M8 X 1
10
7.1
7.6
Simplified view
INFO
INS300-M6/B
M6
M10 X 1.5
14
8.6
9.4
Simplified view
INFO
INS300-M8/B
M8
M12 X 1.5
15
10.6
11.4
Simplified view
INFO
INS300-M10/B
M10
M14 X 1.5
18
12.6
13.4
Simplified view
INFO
INS300-M12/B
M12
M16 X 1.5
22
14.6
15.4
Simplified view
INFO
INS300-M14/B
M14
M18 X 1.5
24
16.6
17.4
Simplified view
INFO
INS300-M16/B
M16
M20 X 1.5
25
18.6
19.4
Simplified view
INFO
압축된 표현 표시(9 제품)
파트정보
유사파트
Request for quote (RFQ)
HPC
- INS
주문번호
INS300-M6/B
Shorttext
Self tapping steel insert - for hard materials - Simplified view
최근 변경
23.05.2025 09:24:14
단위
키 워드
Attaching
Mechanical drive
Self tapping
Simplified
components
hard materials
hardware
inserts
steel insert
Classifications
CNS
CNSERPBASE Object Properties
Order Number
INS300-M6/B
Use Case
INFO
CNSPHYPROP Physical Properties