2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LB14LV-D61

표 확장
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
material quality
MQ
Surface Treatment
ST
D
D [mm]
D1
D1 [mm]
H
H [mm]
H1
H1 [mm]
H2
H2 [mm]
T
T [mm]
A
A [mm]
B
B [mm]
d
DD [mm]
Reference weight
RW [kg/pcs]
INFOTEXT
INFOTEXT
1
LB14LV-D61
LB14LV
Interior type - foldable type
ABS
black
61
58.2
25
14
6.5
3
46.5
14
51
0.01
website
압축된 표현 표시(1 제품)
ShorttextCircular handle - interior type - foldable type
최근 변경19.03.2025 09:16:24
단위

Classifications

CNS

CNSERPBASE Object Properties