2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LEMHT25T-50

표 확장
EN
1/5
Size
SIZE [mm]
Motor mounting direction
DIRECTION
Equivalent to lead
LEAD
Stroke
STROKE [mm]
Motor option
OPTION
Actuator cable type
CABLE
Actuator cable length
LENGTH
Controller type
DRIVER
I/O cable length
IO
Communication protocol
PROTOCOL
Axis
AXIS
Controller mounting
MOUNT
Communication plug connector, I/O cable
CONNECTOR
Table position
POS [mm]
Stroke option
STOP
1|LEMHT25T-50
2|LEMHT32T-50
25
(-) Top mounting type
48mm
50
(-) Without lock
(-) Without cable
N/A
(-) Without controller
N/A
N/A
N/A
N/A
N/A
0
Manufacturable stroke
32
(-) Top mounting type
48mm
50
(-) Without lock
(-) Without cable
N/A
(-) Without controller
N/A
N/A
N/A
N/A
N/A
0
Manufacturable stroke
압축된 표현 표시(2 구성 가능한 제품)
ShorttextElectric Actuator/Low Profile Slider Type Linear Guide Double Axis Type
최근 변경29.08.2025 17:43:30
단위

Classifications

기능별

BYFUNC_DRIVING 드라이빙
BYFUNC_POSITIONING 포지셔닝
BYFUNC_LINEAR_MOVEMENT Linear Movement

카테고리별

Linear_Technology 리니어 기술
Electric_motor 전기모터
Automation 자동화

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-02-28-03 선형 DC 모터
27-02-28-04 리니어 스테핑 모터
23-30-18-90 전자 기계 실린더(지정되지 않음)
23-19-03-01 섹션 실린더

ECLASS 12.0

23-30-18-90 Electromechanical cylinder (unspecified)

ETIM 10.0

EC003742 Electronic door cylinder
EC003176 Cylinder for lock