2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LMSBM5.5-15

표 확장
KO
1/5
Part Number
PN
D
D [mm]
Changes L dimension
ALT1
L
L [mm]
LC 0.1mm Increment
LC [mm]
F
F [mm]
MxPitch
MP
A
A [mm]
E
E [mm]
B
B [mm]
C
C [mm]
n1(max)
NN1 [mm]
d1(max)
DD1 [mm]
1
2
3
4
5
6
7
8
LMSBM4-10
4.0
w/o LC (Changes L dimension)
10
0.0
5
2.5x0.45
6.5
2.0
2.5
1.6
2.0
4.5
LMSBM4.5-10
4.5
w/o LC (Changes L dimension)
10
0.0
5
2.5x0.45
7.0
2.0
2.5
1.6
2.0
5.0
LMSBM5-15
5.0
w/o LC (Changes L dimension)
15
0.0
6
3x0.5
8.0
2.0
2.5
1.6
2.0
5.5
LMSBM5.5-15
5.5
w/o LC (Changes L dimension)
15
0.0
6
3x0.5
9.0
2.5
3.0
2.2
2.5
6.0
LMSBM6-15
6.0
w/o LC (Changes L dimension)
15
0.0
8
4x0.7
9.0
2.5
3.0
2.2
2.5
6.5
LMSBM6.5-15
6.5
w/o LC (Changes L dimension)
15
0.0
8
4x0.7
10.0
3.0
4.0
2.5
2.5
7.0
LMSBM8-15
8.0
w/o LC (Changes L dimension)
15
0.0
8
5x0.8
13.0
4.0
5.0
3.0
2.5
8.7
LMSBM10-20
10.0
w/o LC (Changes L dimension)
20
0.0
12
6x1.0
16.0
5.0
6.0
4.0
2.5
10.8
압축된 표현 표시(8 구성 가능한 제품)
ShorttextLow Head Shoulder Bolts Stainless Steel One End For Female Thread Type -Shaft Diameter Tolerance g6-
최근 변경22.04.2022 09:19:40
단위

Classifications

CNS

CNSERPBASE Object Properties