2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LTP23A11

표 확장
EN
1/5
Model
MODEL
Type
LV1
Joint Material
JMAT
Main Body Material
MMAT
Nut Material
NMAT
Surface treatment
SUR
Main body hardness
HN
Code
CODE
Applicable Roller Chains Nomina
VAR02
Lmin
FIX02 [mm]
Pmin
FIX04 [mm]
A
FIX06 [mm]
B1
FIX08 [mm]
B2
FIX10 [mm]
C
FIX12 [mm]
La
FIX14 [mm]
D
FIX16 [mm]
1
2
3
LTP23A11
Standard
Equivalent to SUM22L
Equivalent to S45C
Equivalent to SS400
Blackening treatment
35~40HRC
LTP23A
11
40.0
36.5
4.0
2.4
5
1.8
20
1.7
LTP24A25
Standard
Equivalent to SUS303
Equivalent to SUS303
Equivalent to SUS303
-
-
LTP24A
25
62.0
56.1
7.5
4.8
7
3.0
33
2.4
LTP23B25
Long
Equivalent to SUM22L
Equivalent to S45C
Equivalent to SS400
Blackening treatment
35~40HRC
LTP23B
25
102.6
96.7
22.4
4.8
7
3.0
69
2.4
압축된 표현 표시(3 구성 가능한 제품)
주문번호M_STRT11
ShorttextTurnbuckle Components-Standard · Long
최근 변경17.10.2023 03:12:28
단위
키 워드

Classifications

CNS

CNSERPBASE Object Properties