필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Delivery part
c13
LTP25A-R,LTP26A-R,LTP25A-L,LTP26A-L,LTP25B-R - Turnbuckle Components-Standard · Long Type
PRiCi FA
Delivery part
c13
LTP25A-R,LTP26A-R,LTP25A-L,LTP26A-L,LTP25B-R - Turnbuckle Components-Standard · Long Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LTP25A-L15
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Model
MODEL
Type
LV1
Thread Type
LV2
Main Body Material
MMAT
Nut Material
NMAT
Surface treatment
SUR
Main body hardness
HN
Code
CODE
Applicable Roller Chains Nomina
VAR02
M
FIX02
L1
FIX04 [mm]
L2
FIX06 [mm]
La
FIX08 [mm]
C
FIX10 [mm]
D
FIX12 [mm]
B1
FIX14 [mm]
B2
FIX16 [mm]
1
2
3
4
5
6
LTP25A-R15
Standard
Right-Hand Thread
Equivalent to S45C
Equivalent to SS400
Blackening treatment
35~40HRC
LTP25A-R
15
3
10.0
12.0
21.0
2.2
1.7
3.4
6
LTP26A-R25
Standard
Right-Hand Thread
Equivalent to SUS303
Equivalent to SUS303
-
-
LTP26A-R
25
4
16.5
18.0
28.0
3.0
2.4
4.8
7
LTP25A-L15
Standard
Left-Hand Thread
Equivalent to S45C
Equivalent to SS400
Blackening treatment
35~40HRC
LTP25A-L
15
3
10.0
12.0
21.0
2.2
1.7
3.4
6
LTP26A-L25
Standard
Left-Hand Thread
Equivalent to SUS303
Equivalent to SUS303
-
-
LTP26A-L
25
4
16.5
18.0
28.0
3.0
2.4
4.8
7
LTP25B-R25
Long
Right-Hand Thread
Equivalent to S45C
Equivalent to SS400
Blackening treatment
35~40HRC
LTP25B-R
25
6
35.0
38.0
48.2
3.0
2.4
4.8
7
LTP25B-L25
Long
Left-Hand Thread
Equivalent to S45C
Equivalent to SS400
Blackening treatment
35~40HRC
LTP25B-L
25
6
35.0
38.0
48.2
3.0
2.4
4.8
7
압축된 표현 표시(6 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
PRiCi FA
- LTP25A-R,LTP26A-R,LTP25A-L,LTP26A-L,LTP25B-R
주문번호
M_SRC-L15
Shorttext
Turnbuckle Components-Standard · Long Type
최근 변경
17.10.2023 03:12:28
단위
키 워드
Delivery
part
Classifications
CNS
CNSERPBASE Object Properties
Type Code
LTP25A-L15
Order Number
M_SRC-L15