필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Ipf Electronic
laser pointer
Line
Ipf Electronic
laser pointer
Line
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PP98F001
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
IDNR
IDNR
Short Description
DESCSHORT
Long Description
DESCLONG
Product ID of the Manufacturer
MANUID
Delivery Time
DELTIME
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Laser class
ARDTEOP_LASERKLASSE
Light source
ARDTEOP_LICHTART
Light beam form
ARDTEOP_LICHTSTRAHLFORM
Surface
ARDTEME_OBERFLAECHE
Degree of protection (IP)
ARDTEME_SCHUTZARTIP
1
2
3
4
5
PP98E047
laser pointer, M18x1 136long, Line, 90°, Laser diode, green light, 532nm, 5-30V DC, Connector M12, IP67, Brass Chrome-plated, 3mW, focus 200-50000mm
PP98E047
2
Connector M12
Class 1M
Laser diode, green light
Line
Chrome-plated
IP67
PP98F001
laser pointer, M18x1 92long, Line, 90°, Laser diode, red light, 638nm, 5-30V DC, Connector M12, IP67, Brass Chrome-plated, focus 1000mm
PP98F001
84
Connector M12
Class 1M
Laser diode, red light
Line
Chrome-plated
IP67
PP98C893
laser pointer, M18x1 108long, Line, 90°, Laser diode, red light, 635nm, 5-30V DC, Connector M12, IP67, Brass Chrome-plated, focus 100-50000mm
PP98C893
2
Connector M12
Class 1M
Laser diode, red light
Line
Chrome-plated
IP67
PP200821
Laser pointer, 20round, 103long, line, laser diode, green light, 520nm, 24V diagnostic coverage, M12 connector, IP67, stainless steel, focus 150-10000mm
PP200821
Connector M12
Class 2M
Laser diode, green light
Line
PP200721
Laser pointer, 20round, 103long, line, laser diode, red light, 635nm, 24V diagnostic coverage, M12 connector, IP67, stainless steel, focus 150-10000mm
PP200721
Connector M12
Class 2M
Laser diode, red light
Line
압축된 표현 표시(5 제품)
파트정보
유사파트
Request for quote (RFQ)
Ipf Electronic
- Line
주문번호
PP98F001
최근 ���경
17.07.2025 14:57:29
단위
키 워드
Electronic
Line
laser pointer
Classifications
CNS
CNSERPBASE Object Properties