2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-516 MC-IS4WP

표 확장
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
L
L
D
D
d2
D2
T
T
E
E
d1
D1
1
2
3
4
140-050-515
MC-IS2WP
4510932017770
Standard
Round
9.8
1.0
10
10
15.5
White/Ivory
Polyamide (PA)
13.8
10
8.6
0.7
1
8
140-050-516
MC-IS4WP
4510932017787
Standard
Round
24.5
2.5
14
14
15.9
White/Ivory
Polyamide (PA)
14
14
12
1.2
0.7
11
140-050-517
MC-IS2BP
4510932017794
Standard
Round
9.8
1.0
10
10
15.5
White/Ivory
Polyamide (PA)
13.8
10
8.6
0.7
1
8
140-050-518
MC-IS4BP
4510932017800
Standard
Round
24.5
2.5
14
14
15.9
White/Ivory
Polyamide (PA)
14
14
12
1.2
0.7
11
압축된 표현 표시(4 제품)
ShorttextMAGNETIC CATCH
최근 변경20.10.2025 13:47:32
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties