필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
CONTRINEX
Photoelectric sensor
Light grids
MGI-XXA - Photoelectric sensor
CONTRINEX
Photoelectric sensor
Light grids
MGI-XXA - Photoelectric sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MGI-05A-0952-NMS-149
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Part number
ORDERNO
Part reference
TYPE
Product range
PR
Operating principle
OPR
Range max.
RM [mm]
Light source
LS
Housing size
H [mm]
Housing material
HM
Enclosure rating
ER
Polarity
P
Output
O
Interface
I
Connection
C
Supply voltage
SV [V]
Polarity + Output
PO
Sensing range typ. Max.
SRT [mm]
Sensitivity adjustment
SA
1
2
3
4
5
6
605-000-740
MGI-05A-0232-NMS-149
Light grids
Measurement grid
300...4000
Led, infrared
40 x 20.5 (Light Grid)
Aluminium
IP 65
Analog
4…20 mA + 0...10 V
Standard output
PUR, 0.3 m + M12 4-pin
24 VDC ± 20 %
Analog, 4…20 mA + 0...10 V
300...4000
No
605-000-741
MGI-05A-0472-NMS-149
Light grids
Measurement grid
300...4000
Led, infrared
40 x 20.5 (Light Grid)
Aluminium
IP 65
Analog
4…20 mA + 0...10 V
Standard output
PUR, 0.3 m + M12 4-pin
24 VDC ± 20 %
Analog, 4…20 mA + 0...10 V
300...4000
No
605-000-742
MGI-05A-0952-NMS-149
Light grids
Measurement grid
300...4000
Led, infrared
40 x 20.5 (Light Grid)
Aluminium
IP 65
Analog
4…20 mA + 0...10 V
Standard output
PUR, 0.3 m + M12 4-pin
24 VDC ± 20 %
Analog, 4…20 mA + 0...10 V
300...4000
No
605-000-743
MGI-12A-0458-NMS-149
Light grids
Measurement grid
300...4000
Led, infrared
40 x 20.5 (Light Grid)
Aluminium
IP 65
Analog
4…20 mA + 0...10 V
Standard output
PUR, 0.3 m + M12 4-pin
24 VDC ± 20 %
Analog, 4…20 mA + 0...10 V
300...4000
No
605-000-744
MGI-12A-0938-NMS-149
Light grids
Measurement grid
300...4000
Led, infrared
40 x 20.5 (Light Grid)
Aluminium
IP 65
Analog
4…20 mA + 0...10 V
Standard output
PUR, 0.3 m + M12 4-pin
24 VDC ± 20 %
Analog, 4…20 mA + 0...10 V
300...4000
No
605-000-745
MGI-12A-1418-NMS-149
Light grids
Measurement grid
300...4000
Led, infrared
40 x 20.5 (Light Grid)
Aluminium
IP 65
Analog
4…20 mA + 0...10 V
Standard output
PUR, 0.3 m + M12 4-pin
24 VDC ± 20 %
Analog, 4…20 mA + 0...10 V
300...4000
No
압축된 표현 표시(6 제품)
파트정보
유사파트
Request for quote (RFQ)
CONTRINEX
- MGI-XXA
주문번호
MGI-05A-0952-NMS-149
Shorttext
Photoelectric sensor
최근 변경
09.05.2025 11:31:36
단위
키 워드
Light grids
Photoelectric sensor
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-27-09-90 광전자 센서 (비분류)
ECLASS 8.0
27-27-09-90 Optoelectronic sensor (unspecified)