2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

196151 MHE2-MS1H-3/2O-M7

표 확장
KO
1/5
Part Number
TNR
Type
TYP
중량
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
196130
MHE2-M1H-3/2G-M7
0.0600
4052568080891
Yes
No
-
-
-
196131
MHE2-MS1H-3/2G-M7
0.0600
4052568159191
Yes
Yes
7439-92-1
2ff12016-a5dd-42ff-9607-964221459b8c
05.03.2025
196132
MHE2-M1H-3/2G-M7-K
0.0600
4052568080907
Yes
No
-
-
-
196133
MHE2-MS1H-3/2G-M7-K
0.0600
4052568159207
Yes
No
-
-
-
196134
MHE2-M1H-3/2G-QS-4
0.0600
4052568080914
Yes
Yes
7439-92-1
7b56bee3-332c-4420-af91-88b8861d4ae3
05.03.2025
196135
MHE2-MS1H-3/2G-QS-4
0.0600
4052568159214
Yes
No
-
-
-
196136
MHE2-M1H-3/2G-QS-4-K
0.0600
4052568080921
Yes
No
-
-
-
196137
MHE2-MS1H-3/2G-QS-4-K
0.0600
4052568159221
Yes
No
-
-
-
196150
MHE2-M1H-3/2O-M7
0.0600
4052568080969
Yes
No
-
-
-
196151
MHE2-MS1H-3/2O-M7
0.0600
4052568159269
Yes
No
-
-
-
196152
MHE2-M1H-3/2O-M7-K
0.0600
4052568080976
Yes
No
-
-
-
196153
MHE2-MS1H-3/2O-M7-K
0.0600
4052568159276
Yes
No
-
-
-
196154
MHE2-M1H-3/2O-QS-4
0.0600
4052568080983
Yes
No
-
-
-
196155
MHE2-MS1H-3/2O-QS-4
0.0600
4052568159283
Yes
No
-
-
-
196156
MHE2-M1H-3/2O-QS-4-K
0.0600
4052568080990
Yes
No
-
-
-
196157
MHE2-MS1H-3/2O-QS-4-K
0.0600
4052568159290
Yes
No
-
-
-
525113
MHE2-MS1H-5/2-M7
0.0700
4052568161163
Yes
No
-
-
-
525115
MHE2-MS1H-5/2-M7-K
0.0700
4052568161170
Yes
No
-
-
-
압축된 표현 표시(21 제품)
주문번호196151
Shorttext솔레노이드 밸브
최근 변경08.09.2025 06:15:47
단위

Classifications

기능별

BYFUNC_FIXING 고정
BYFUNC_CONVEYING 이송
BYFUNC_ADJUSTING 조정

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-03-07-05 식별 클립(공압식)
제조업체 이름Festo
51-03-01-03 전기 작동식 밸브(공압식)

ECLASS 10.1

27-29-43-15 장착부, 인식 클립 (악세서리, 기체역학)
Manufacturer nameFesto
27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 9.1

27-29-92-15 장착부, 인식 클립 (악세서리, 기체역학)
Manufacturer nameFesto
27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 7.1

27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer nameFesto
27-29-92-15 Mounting element and identification clip (accessory, pneumatics)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer nameFesto
27-29-92-15 Mounting element and identification clip (accessory, pneumatics)

ECLASS 6.1

27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer nameFesto
27-29-92-15 Mounting element and identification clip (accessory, pneumatics)

ECLASS 5.1

27-29-16-01 Application specific valve (pneumatics)
Manufacturer's nameFesto
27-29-92-15 Mounting element and identification clip (accessory, pneumatics)

ECLASS 5.0

27-29-16-01 01
27-29-92-15 15