2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8113230 NPAP-QE-S-Q8-P10

표 확장
KO
1/5
Part Number
TNR
Type
TYP
LOD Level
LODLEVEL
D1 [mm]
L1 [mm]
L2 [mm]
L5 [mm]
H1 [mm]
Gewicht
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
8113228
NPAP-QE-S-Q4-P10
High
5.500
6.000
9.000
12.000
0.800
0.00006
4052568465506
Yes
Yes
7439-92-1
ac5f3a32-1480-4098-bd78-b470ab6c6cc2
05.03.2025
8113229
NPAP-QE-S-Q6-P10
High
7.800
7.000
10.000
13.500
0.800
0.00007
4052568465513
Yes
Yes
7439-92-1
ac5f3a32-1480-4098-bd78-b470ab6c6cc2
05.03.2025
8113230
NPAP-QE-S-Q8-P10
High
9.700
8.000
11.000
15.300
1.200
0.00011
4052568465520
Yes
Yes
7439-92-1
ac5f3a32-1480-4098-bd78-b470ab6c6cc2
05.03.2025
8113231
NPAP-QE-S-Q10-P10
High
11.900
10.000
13.500
18.800
1.400
0.00023
4052568465537
Yes
Yes
7439-92-1
ac5f3a32-1480-4098-bd78-b470ab6c6cc2
05.03.2025
8113232
NPAP-QE-S-Q12-P10
High
14.800
11.000
14.500
20.500
1.600
0.00028
4052568465544
Yes
Yes
7439-92-1
ac5f3a32-1480-4098-bd78-b470ab6c6cc2
05.03.2025
8113233
NPAP-QE-S-Q16-P10
High
18.200
13.500
17.500
24.500
1.900
0.00039
4052568465551
Yes
Yes
7439-92-1
ac5f3a32-1480-4098-bd78-b470ab6c6cc2
05.03.2025
압축된 표현 표시(6 구성 가능한 제품)
주문번호8113230
Shorttext안전 클립
최근 변경02.05.2025 11:17:24
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-07-02-92 커넥터/피팅(공압, 액세서리)
제조업체 이름Festo

ECLASS 10.1

27-29-43-21 연결부/장비 (악세서리, 기체역학)
Manufacturer nameFesto

ECLASS 9.1

27-29-92-21 연결부/장비 (악세서리, 기체역학)
Manufacturer nameFesto

ECLASS 7.1

27-29-92-21 Connectors/fitting (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-92-21 Connectors/fitting (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-92-21 Connectors/fitting (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-92-21 Connectors/fitting (accessory, pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-92-21 21