2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSJ39A-10-L200-W6-TA220-IM-S25-H-A

표 확장
EN
1/5
Model
MODEL
XC Material
MAT1
MOTOR Material
MAT2
DL Material
MAT3
XC Surface treatment
SUR
MOTOR Surface treatment
SUR2
DL Surface treatment
SUR3
Code
CODE
BB
VAR10 [mm]
L
VAR15 [mm]
W
VAR20 [W]
V
VAR25 [V]
GG
VAR30
SB
VAR35
PD
VAR40
1
SSJ39A-10-L200-W6-TA220-IM-S25-H-A
Aluminum material
Aluminum material
Aluminum material
Natural Anode Treatment
-
-
SSJ39A
10
200
6
TA220
IM
25
H
압축된 표현 표시(1 구성 가능한 제품)
주문번호M_GVTSN-10-L200-W6-TA220-IM-S25-H-A
ShorttextIntermediate drive single row synchronous toothed belt type Ø 30
최근 변경17.10.2023 03:12:17
단위

Classifications

CNS

CNSERPBASE Object Properties