2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

span

표 확장
EN
ORDERNO
always vertical
ALWAYS_VERTICAL
assembly code
ASSEMBLY_CODE
base finish
BASE_FINISH
category
CATEGORY
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
depth
DEPTH
description
DESCRIPTION
design option
DESIGN_OPTION
family name
FAMILY_NAME
glide finish
GLIDE_FINISH
height
HEIGHT
host
HOST
keynote
KEYNOTE
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
ginkgo wire table
1
E2020200
0
0
22.625
Outdoor Chair, Wire Frame, Armless
-1
32.250
0
12500
luca
1
E2020200
0
0
36.000
36" High Square Top, 36" H
-1
36.000
0
12500
q6 table
1
E2020200
0
0
27.500
Straight Backed Bench Feestanding
-1
30.280
0
12500
span bar table
1
E2020200
0
0
48.000
48 x 48 Span Table
-1
29.500
0
veer
1
E2020200
0
0
36.000
36" Round Top
-1
29.000
0
a-table
1
E2020200
0
0
42.000
Rectangle Top Fixed Leg 84”W x 42”D
-1
29.000
0
12500
ekko
1
E2020200
0
0
45.000
Intersecting V Base/ 84" x 45" Boat Top
-1
0
12500
span
1
E2020200
0
0
48.000
48 x 48 Span Table
-1
29.500
0
x2
1
E2020200
0
0
48.000
Rectangle Top with Under Frame Conference Table
-1
29.500
0
12500
dyna
1
E2020200
0
0
Maple Top, High Fixed 17 3/4" , Dia 19 5/8",
-1
17.750
0
12500
ekko occasional
1
E2020200
0
0
Tri Base 15.75 Round Top
-1
0
Helio
1
E2020200
0
0
Small Round
-1
15.750
0
12500
lift
1
E2020200
0
0
15.873
Rounded Rectangle adjustable Height
-1
19.986
0
12500
poise
1
E2020200
0
0
16.250
Round Top 16 1/4"
-1
20.000
0
12500
stem
1
E2020200
0
0
Oval Table 70 1/8"W, 28"D
-1
14.500
0
12500
tosca
1
E2020200
0
0
19.291
TO-1000, Large Rounded Triangle Top, W24 1/2", D24 1/2", H15 1/4"
-1
15.250
0
12500
압축된 표현 표시(17 제품)
주문번호span
최근 변경02.12.2019 13:29:17
단위
키 워드

Classifications

CNS

CNSERPBASE Object Properties