Concealed shower LINUS D-SC-T, Mixed water, Thermostat, Front panel, Front panelBrushed stainless steel
018092899
4021163146929
350
Concealed shower LINUS D-SC-T Mixed water, ThermoProtect thermostat For WBD-SC-T concealed masterbox. Manual actuation with automatic closing. Scope of delivery Front panel Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C SC-V self-closing button with push sleeve Installation frame Fastening material Technical data Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 173 mm x h 281 mm x d 11.5 mm - 018092899
압축된 표현 표시(1 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
SCHELL - Unterputz-Dusche
주문번호
018092899
Shorttext
LINUS D-SC-T
최근 변경
03.09.2025 08:28:45
단위
키 워드
Classifications
CNS
CNSERPBASE Object Properties
IFC4
IFC4_IFCPIPESEGMENT Pipe Segment
OmniClass 2006
23-45_05_00 23-45 05 00 Sanitary Equipment
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based