2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

019002899

표 확장
모든 배송 국가/지역
EN
1/5
Firma/Herstellername
SA010ID04
Armaturen-Typbezeichnung
SA110ID04
Produktbeschreibung
SA700ID30
Beschreibungstext
SA810ID10
Bestell-Nummer
SA810ID03
GTIN-Nummer
SA810ID06
Produkt-Preview
PP
Detaillierungsgrad
LOD
Langtext
LONGDESC
1
SCHELL GmbH & Co. KG
Unterputz-Dusche LINUS D-SC-V
Unterputz-Dusche BASIC D-SC-T, Selbstschl., Thermostat, Edelstahl
Concealed shower LINUS Basic D-SC-T, Mixed water, Thermostat, Front panel, Front panelBrushed stainless steel
019002899
4021163153989
350
Concealed shower LINUS Basic D-SC-T Mixed water, ThermoProtect thermostat For WBD-SC-T concealed masterbox. Manual actuation with automatic closing. Scope of delivery Front panel SC-V self-closing button with push sleeve Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C Fastening material Technical data Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 183 mm x h 283 mm x d 3 mm - 019002899
압축된 표현 표시(1 구성 가능한 제품)
주문번호019002899
ShorttextLINUS BASIC D-SC-V
최근 변경03.09.2025 08:28:45
단위

Classifications

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPIPESEGMENT Pipe Segment

OmniClass 2006

23-45_05_00 23-45 05 00 Sanitary Equipment

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
RVT_SPF_CADENAS CADENAS Revit shared parameter file