2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8067679 VEAB-L-26-D18-Q4-V1-1R1

표 확장
KO
1/5
Part Number
TNR
Type
TYP
중량
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
8067667
VEAB-B-26-D15-F-V1-1R1
0.070
4052568444570
Yes
No
-
-
-
8067668
VEAB-B-26-D15-F-A4-1R1
0.070
4052568444587
Yes
No
-
-
-
8067669
VEAB-B-26-D13-F-V1-1R1
0.070
4052568444594
Yes
No
-
-
-
8067670
VEAB-B-26-D13-F-A4-1R1
0.070
4052568444600
Yes
No
-
-
-
8067671
VEAB-B-26-D18-F-V1-1R1
0.070
4052568444617
Yes
No
-
-
-
8067672
VEAB-B-26-D18-F-A4-1R1
0.070
4052568444624
Yes
No
-
-
-
8067675
VEAB-L-26-D15-Q4-V1-1R1
0.070
4052568444631
Yes
No
-
-
-
8067676
VEAB-L-26-D15-Q4-A4-1R1
0.070
4052568444648
Yes
No
-
-
-
8067677
VEAB-L-26-D13-Q4-V1-1R1
0.070
4052568444655
Yes
No
-
-
-
8067678
VEAB-L-26-D13-Q4-A4-1R1
0.070
4052568444662
Yes
No
-
-
-
8067679
VEAB-L-26-D18-Q4-V1-1R1
0.070
4052568444679
Yes
No
-
-
-
8067680
VEAB-L-26-D18-Q4-A4-1R1
0.070
4052568444686
Yes
No
-
-
-
8153667
VEAB-B-26-D9-F-V2-1R1
0.070
4052568579739
Yes
Yes
12626-81-2
d341ffa0-e2c8-41df-8e22-e991fce4cf8a
05.03.2025
8153668
VEAB-B-26-D12-F-V2-1R1
0.070
4052568579746
Yes
Yes
12626-81-2
d341ffa0-e2c8-41df-8e22-e991fce4cf8a
05.03.2025
8153669
VEAB-B-26-D7-F-V2-1R1
0.070
4052568579753
Yes
Yes
12626-81-2
d341ffa0-e2c8-41df-8e22-e991fce4cf8a
05.03.2025
8153670
VEAB-B-26-D2-F-V2-1R1
0.070
4052568579760
Yes
Yes
12626-81-2
d341ffa0-e2c8-41df-8e22-e991fce4cf8a
05.03.2025
8153671
VEAB-B-26-D14-F-V2-1R1
0.070
4052568579777
Yes
Yes
12626-81-2
d341ffa0-e2c8-41df-8e22-e991fce4cf8a
05.03.2025
8153672
VEAB-L-26-D9-Q4-V2-1R1
0.070
4052568579784
Yes
Yes
12626-81-2
d341ffa0-e2c8-41df-8e22-e991fce4cf8a
05.03.2025
8153673
VEAB-L-26-D12-Q4-V2-1R1
0.070
4052568579791
Yes
Yes
12626-81-2
d341ffa0-e2c8-41df-8e22-e991fce4cf8a
05.03.2025
압축된 표현 표시(62 제품)
주문번호8067679
Shorttext비례 압력 조절기
최근 변경02.05.2025 13:41:03
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-03-05-01 비례 방향 조절 밸브 (기체역학)
제조업체 이름Festo

ECLASS 10.1

27-29-23-01 비례 방향 조절 밸브 (기체역학)
Manufacturer nameFesto

ECLASS 9.1

27-29-23-01 비례 방향 조절 밸브 (기체역학)
Manufacturer nameFesto

ECLASS 7.1

27-29-23-01 Proportional pressure regulator valve (pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-23-01 Proportional pressure regulator valve (pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-23-01 Proportional pressure regulator valve (pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-23-01 Proportional pressure regulater valve (pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-23-01 01