2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WDC20820-A

표 확장
EN
1/5
code
CODE
Installation method
ANFS
Press
YB [mm]
The main material
ZTCZ
Clamping force??¡ìkg??
JCL
Stroke (mm)
XC
Cylinder diameter
D
Cylinder pressure area (cm2)
A
Maximum pressure(kg/cm2)(PSI)
P
Self weight g
ZZ
Accessories (indenter screw)
FJ
website
LINK
1|WDC20820-A
WDC20820-A
Side mounting base
U-shaped pressure handle
Carbon steel
100
7.5
32
7.07
10(140)
1000
WDN56212
Website connection
압축된 표현 표시(1 제품)
ShorttextPneumatic clamp side mounting base
최근 변경25.11.2025 10:51:32
단위

Classifications

CNS

CNSERPBASE Object Properties