2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WSR470-RF-3x14

표 확장
EN
1/5
ØD1xØD2
SIZE
Torque
TKN [Nm]
Total length
L [mm]
Interference diameter
B [mm]
Screw (ISO 4762 - A2-70)
S
Installation torque per screw
TA [Nm]
Mass
M [kg]
Material
MAT
Customs tariff number
CTN
1
2
3
4
5
6
7
8
9
10
11
12
3x14
5.0
30
18.0
M3
1.1
0.04
Stainless steel
84836020
4x16
6.7
30
19.3
M3
1.1
0.05
Stainless steel
84836020
5x18
8.4
30
21.2
M3
1.1
0.05
Stainless steel
84836020
6x18
10.0
30
21.2
M3
1.1
0.05
Stainless steel
84836020
8x24
16.0
35
26.8
M3
1.1
0.10
Stainless steel
84836020
10x29
28.0
45
32.7
M4
2.4
0.19
Stainless steel
84836020
12x29
34.0
45
32.7
M4
2.4
0.18
Stainless steel
84836020
14x34
67.0
50
39.1
M5
4.7
0.27
Stainless steel
84836020
15x34
72.0
50
39.1
M5
4.7
0.26
Stainless steel
84836020
16x34
77.0
50
39.1
M5
4.7
0.26
Stainless steel
84836020
19x42
130.0
65
48.2
M6
8.0
0.52
Stainless steel
84836020
20x42
137.0
65
48.2
M6
8.0
0.51
Stainless steel
84836020
압축된 표현 표시(17 제품)
ShorttextSplit Shaft Coupling - without keyway - stainless steel version
최근 변경10.02.2021 08:17:23
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties