2D 검색
찾고 있는 부분을 스케치하거나 텍스트 형식으로 사진을 설명합니다
AI로 이미지 설명 작성
AI로 이미지 설명 작성
파일을 여기로 끌어다 놓거나 검색 또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6082885_Actun OPTI QSI4.06-04

표 확장
1/5
Produktabbildung
PRODUKTABBILDUNG
Article number
ARTICLE_ID
Type code
ARTICLE_NAME
Manufacturer
MANUFACTURER_NAME
Level Of Detail
LOD
Short text
DESCRIPTION_SHORT
Tender text
DESCRIPTION_LONG
Angle to first bolt hole
A2 [mm]
Thickness flange (incl. sealing edge)
B2 [mm]
Diameter bolt hole
D22 [mm]
Diameter sealing edge
D42 [mm]
1
2
3
6082885
Actun OPTI QSI4.06-04
WILO SE
350
Multistage submersible pump in tie strap version (QSI) or as a helicoidal rotor pump (QSH) for vertical or horizontal installation
Fully submersible, multistage submersible pump as a centrifugal pump in sectional construction with integrated non-return valve for pumping process water. A corrosion-free, encapsulated permanent magnet motor with water-glycol filling and integrated frequency converter is used as the drive. The permanent magnet motor is hermetically sealed with enamel-insulated windings, resin-impregnated and with self-lubricating bearings. The integrated frequency converter allows operation using a direct current source. The OPTI-QS pump is thus especially suitable for solar power operation. In applications with solar modules, the integrated software algorithm MPPT (“Maximum Power Point Tracking”) allows the available power to be matched in order to maximise the pumped volume flow (dynamic MPPT). The unit can be installed in a vertical or horizontal position. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. The limit values for maximum fluid temperature, minimum flow velocity and voltage ranges must be adhered to. Vertical installation is possible, depending on the design with or without cooling shroud. In cases of horizontal installation, a cooling shroud must always be provided. Scope of delivery *Submersible pump with connection cable *Casting resin cable connector with integrated water level sensor *Installation and operating instructions
0
0
0
0.000
6082886
Actun OPTI QSH4.02-01
WILO SE
350
Multistage submersible pump in tie strap version (QSI) or as a helicoidal rotor pump (QSH) for vertical or horizontal installation
Fully submersible, multistage submersible pump as a progressive cavity pump with integrated non-return valve for pumping process water. A corrosion-free, encapsulated permanent magnet motor with water-glycol filling and integrated frequency converter is used as the drive. The permanent magnet motor is hermetically sealed with enamel-insulated windings, resin-impregnated and with self-lubricating bearings. The integrated frequency converter allows operation using a direct current source. The OPTI-QS pump is thus especially suitable for solar power operation. In applications with solar modules, the integrated software algorithm MPPT (“Maximum Power Point Tracking”) allows the available power to be matched in order to maximise the pumped volume flow (dynamic MPPT). The unit can be installed in a vertical or horizontal position. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. The limit values for maximum fluid temperature, minimum flow velocity and voltage ranges must be adhered to. Vertical installation is possible, depending on the design with or without cooling shroud. In cases of horizontal installation, a cooling shroud must always be provided. Scope of delivery *Submersible pump with connection cable *Casting resin cable connector with integrated water level sensor *Installation and operating instructions *Hydraulics for self-assembly
0
0
0
0.000
6084593
Actun OPTI QSH4.01-02
WILO SE
350
Multistage submersible pump in tie strap version (QSI) or as a helicoidal rotor pump (QSH) for vertical or horizontal installation
Fully submersible, multistage submersible pump as a progressive cavity pump with integrated non-return valve for pumping process water. A corrosion-free, encapsulated permanent magnet motor with water-glycol filling and integrated frequency converter is used as the drive. The permanent magnet motor is hermetically sealed with enamel-insulated windings, resin-impregnated and with self-lubricating bearings. The integrated frequency converter allows operation using a direct current source. The OPTI-QS pump is thus especially suitable for solar power operation. In applications with solar modules, the integrated software algorithm MPPT (“Maximum Power Point Tracking”) allows the available power to be matched in order to maximise the pumped volume flow (dynamic MPPT). The unit can be installed in a vertical or horizontal position. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. The limit values for maximum fluid temperature, minimum flow velocity and voltage ranges must be adhered to. Vertical installation is possible, depending on the design with or without cooling shroud. In cases of horizontal installation, a cooling shroud must always be provided. Scope of delivery *Submersible pump with connection cable *Casting resin cable connector with integrated water level sensor *Installation and operating instructions *Hydraulics for self-assembly
0
0
0
0.000
압축된 표현 표시(3 구성 가능한 제품)
주문번호6082885
최근 변경22.05.2026 07:53:27
단위
키 워드

Classifications

CNS

CNSERPBASE Object Properties
Order Number6082885

OmniClass 2006

23-60_30_21 23-60 30 21 Pumps

Revit

RVT_METRICMECHANICALEQUIPMENT (Metric) Mechanical Equipment
Family categoryMechanical Equipment
Family mechanical part typeBreaks into part type (Mechanical/Duct)
Family MEP equipment classificationPump
여러 부품 비교
으로 2개 이상의 제품 추가