2D 검색
찾고 있는 부분을 스케치하거나 텍스트 형식으로 사진을 설명합니다
AI로 이미지 설명 작성
AI로 이미지 설명 작성
파일을 여기로 끌어다 놓거나 검색 또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0282.506X15

표 확장
1/5
프리뷰 이미지
PREVIEWPERLINE
Order No.
BESTBLOHM
Form
FORM
version
AUSF
External thread
D [mm]
diameter
D1 [mm]
diameter
D8 [mm]
Length
L [mm]
depth
T [mm]
height
H [mm]
height
H3 [mm]
height
H5 [mm]
height
H6 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
B0282.208
K
with threaded bush
M 8
40
18
0
18.0
26
15.0
0
0
0.0191
Infotext
Yes
73181600
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.210
K
with threaded bush
M 10
50
22
0
25.0
33
20.0
0
0
0.0337
Infotext
Yes
73181600
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.212
K
with threaded bush
M 12
63
27
0
27.0
40
23.0
0
0
0.0682
Infotext
Yes
73181600
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.216
K
with threaded bush
M 16
80
36
0
33.0
50
30.0
0
0
0.1384
Infotext
Yes
73181600
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.505X15
L
with external thread
M 5
25
12
15
0.0
15
6.5
0
0
0.0071
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.505X20
L
with external thread
M 5
25
12
20
0.0
15
6.5
0
0
0.0079
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.505X25
L
with external thread
M 5
25
12
25
0.0
15
6.5
0
0
0.0083
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.505X30
L
with external thread
M 5
25
12
30
0.0
15
6.5
0
0
0.0090
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.505X40
L
with external thread
M 5
25
12
40
0.0
16
6.5
0
0
0.0113
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.505X50
L
with external thread
M 5
25
12
50
0.0
16
6.5
0
0
0.0124
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.506X15
L
with external thread
M 6
32
14
15
0.0
20
10.0
0
0
0.0118
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.506X20
L
with external thread
M 6
32
14
20
0.0
20
10.0
0
0
0.0121
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.506X25
L
with external thread
M 6
32
14
25
0.0
20
10.0
0
0
0.0134
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.506X30
L
with external thread
M 6
32
14
30
0.0
20
10.0
0
0
0.0144
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.506X40
L
with external thread
M 6
32
14
40
0.0
20
10.0
0
0
0.0161
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.506X50
L
with external thread
M 6
32
14
50
0.0
20
10.0
0
0
0.0198
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.508X20
L
with external thread
M 8
40
18
20
0.0
26
13.0
0
0
0.0228
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.508X25
L
with external thread
M 8
40
18
25
0.0
26
13.0
0
0
0.0242
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0282.508X30
L
with external thread
M 8
40
18
30
0.0
26
13.0
0
0
0.0263
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
압축된 표현 표시(47 제품)
주문번호B0282.506X15
짧은 텍스트Palm grips similar to DIN 6335
최근 변경04.05.2026 05:22:08
단위

Classifications

기능별

BYFUNC_FASTENING 조임
BYFUNC_SCREWING 나사조임
BYFUNC_CONTROLING 조절

CNS

CNSERPBASE Object Properties
Order NumberB0282.506X15
Customs Tariff Number73181520
RoHS 인증서Yes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-02 팜 그립

Standards

DIN-6x-63x-DIN 6335 DIN 6335
여러 부품 비교
으로 2개 이상의 제품 추가