2D 검색
찾고 있는 부분을 스케치하거나 텍스트 형식으로 사진을 설명합니다
AI로 이미지 설명 작성
AI로 이미지 설명 작성
파일을 여기로 끌어다 놓거나 검색 또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Stainless Steel-Levelling foot GN 344.5-80-M16-158-AG

표 확장
1/5
GANTER PARTNUMBER
PARTNUMBER
Rotation
WINKEL [°]
D1 [mm]
Thread
D2
L1 [mm]
L2 [mm]
L3 [mm]
SW [mm]
Ball diameter
KUDU [mm]
Static load in kN (see information)
STB [kN]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
GN 344.5-80-M14-68-AG
0
80
M14
68
33
24
14
14
16
0.1670
73269098
YES
Product details
GN 344.5-80-M14-98-AG
0
80
M14
98
33
24
14
14
16
0.2020
73269098
YES
Product details
GN 344.5-80-M14-148-AG
0
80
M14
148
33
24
14
14
16
0.2440
73269098
YES
Product details
GN 344.5-80-M16-68-AG
0
80
M16
68
33
24
16
14
16
0.1960
73269098
YES
Product details
GN 344.5-80-M16-108-AG
0
80
M16
108
33
24
16
14
16
0.2500
73269098
YES
Product details
GN 344.5-80-M16-148-AG
0
80
M16
148
33
24
16
14
16
0.3020
73269098
YES
Product details
GN 344.5-80-M16-168-AG
0
80
M16
168
33
24
16
14
16
0.3270
73269098
YES
Product details
GN 344.5-80-M16-58-AG
0
80
M16
58
43
24
24
24
18
0.2580
73269098
YES
Product details
GN 344.5-80-M16-98-AG
0
80
M16
98
43
24
24
24
18
0.3100
73269098
YES
Product details
GN 344.5-80-M16-138-AG
0
80
M16
138
43
24
24
24
18
0.3630
73269098
YES
Product details
GN 344.5-80-M16-158-AG
0
80
M16
158
43
24
24
24
18
0.3890
73269098
YES
Product details
GN 344.5-80-M20-98-AG
0
80
M20
98
43
24
24
24
18
0.3890
73269098
YES
Product details
GN 344.5-80-M20-138-AG
0
80
M20
138
43
24
24
24
18
0.4640
73269098
YES
Product details
GN 344.5-80-M20-158-AG
0
80
M20
158
43
24
24
24
18
0.5050
73269098
YES
Product details
GN 344.5-80-M20-198-AG
0
80
M20
198
43
24
24
24
18
0.5880
73269098
YES
Product details
GN 344.5-80-M24-98-AG
0
80
M24
98
43
24
24
24
18
0.3700
73269098
YES
Product details
GN 344.5-80-M24-138-AG
0
80
M24
138
43
24
24
24
18
0.5910
73269098
YES
Product details
GN 344.5-80-M24-158-AG
0
80
M24
158
43
24
24
24
18
0.6600
73269098
YES
Product details
GN 344.5-80-M24-198-AG
0
80
M24
198
43
24
24
24
18
0.7670
73269098
YES
Product details
압축된 표현 표시(93 구성 가능한 제품)
주문번호GN 344.5-80-M16-158-AG
짧은 텍스트Stainless Steel- Levelling feet, Foot plastic /Threaded stud Stainless Steel, Type AG, without nut, with rubber underlay
최근 변경09.04.2026 12:13:10
단위

Classifications

기능별

BYFUNC_READJUSTING 재조정

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-25-06-07 수평 조절 소켓 베이스(가구 피팅)
90-90-90-90 중간 분류(지정되지 않음)

ECLASS 10.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 10.0.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 9.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 9.0

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 8.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 8.0

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 7.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 7.0

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 6.2

90-90-90-90 Interim classification (unspecified)

ECLASS 6.1

90-90-90-90 Interim classification (unspecified)

ECLASS 6.0

90-90-90-90 Interim classification (unspecified)
으로 2개 이상의 제품 추가