2D 검색
찾고 있는 부분을 스케치하거나 텍스트 형식으로 사진을 설명합니다
AI로 이미지 설명 작성
AI로 이미지 설명 작성
파일을 여기로 끌어다 놓거나 검색 또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

G450A5SK0005A00

표 확장
1/5
Part No.
PN
Thread Connection
TC
Product Series
PS
Revision Letter
RL
Cylinder Series
CS
Diameter
DIA [mm]
Cylinder Type
RO1
Rod End
RE
Stroke
ST [mm]
Options
O
Special Rod Thread Option
SRT
Rod Thread Selection
SRTS
Sensors
SENSORS
Centre Trunnion Position
XV [mm]
Foot Bracket Option
FBO
Oscillating Bracket with Lugs Option
OBL1
Oscillating Bracket with Wide Fork Type Mount
OBLF1
Spherical Eye Mount Option
SMO
1
2
3
4
5
6
G450A3SK0005A00
ISO 228/1
450
Initial Release
Tie rods
32
Chromed single rod
Standard
5
Without
No Special Rod Thread
Not Available
No Sensor
0.0
No Foot Bracket
No Oscillating Bracket with Lugs
No Oscillating Bracket with Wide Fork Type Mount
No Spherical Eye Mount
G450A4SK0005A00
ISO 228/1
450
Initial Release
Tie rods
40
Chromed single rod
Standard
5
Without
No Special Rod Thread
Not Available
No Sensor
0.0
No Foot Bracket
No Oscillating Bracket with Lugs
No Oscillating Bracket with Wide Fork Type Mount
No Spherical Eye Mount
G450A5SK0005A00
ISO 228/1
450
Initial Release
Tie rods
50
Chromed single rod
Standard
5
Without
No Special Rod Thread
Not Available
No Sensor
0.0
No Foot Bracket
No Oscillating Bracket with Lugs
No Oscillating Bracket with Wide Fork Type Mount
No Spherical Eye Mount
G450A6SK0005A00
ISO 228/1
450
Initial Release
Tie rods
63
Chromed single rod
Standard
5
Without
No Special Rod Thread
Not Available
No Sensor
0.0
No Foot Bracket
No Oscillating Bracket with Lugs
No Oscillating Bracket with Wide Fork Type Mount
No Spherical Eye Mount
G450A8SK0005A00
ISO 228/1
450
Initial Release
Tie rods
80
Chromed single rod
Standard
5
Without
No Special Rod Thread
Not Available
No Sensor
0.0
No Foot Bracket
No Oscillating Bracket with Lugs
No Oscillating Bracket with Wide Fork Type Mount
No Spherical Eye Mount
G450A1SK0005A00
ISO 228/1
450
Initial Release
Tie rods
100
Chromed single rod
Standard
5
Without
No Special Rod Thread
Not Available
No Sensor
0.0
No Foot Bracket
No Oscillating Bracket with Lugs
No Oscillating Bracket with Wide Fork Type Mount
No Spherical Eye Mount
압축된 표현 표시(6 구성 가능한 제품)
짧은 텍스트Tie Rod Cylinder
최근 변경22.04.2021 05:37:54
단위

Classifications

CNS

CNSERPBASE Object Properties
Type CodeG450A5SK0005A0000000_0A000000us
여러 부품 비교
으로 2개 이상의 제품 추가