텍스트
라이너
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
카탈로그: 363
358 472
TOHATSU
(42 308)
SCHOLZ MECHANIK
(29 362)
ZKH
(29 170)
SRD-FA
(16 646)
YIHEDA
(16 077)
Hitachi Energy - MICAFIL Bushings
(15 724)
Kerb-Konus
(13 869)
Misumi
(10 087)
찾을 수 없습니까? 카탈로그 요청
키 워드: 1341
36 303
강화
2879
기능
67 092
배송 국가/지역
370
측정
356 133
파일형식
358 185
카테고리
95 628
Classifications
95 961
표준파트
76 195
인증서
118 451
필터
라이너
부싱은 기계나 장치에서 움직이는 부품을 안내하고 지지하는 데 사용되는 부품입니다. 일반적으로 금속으로 만들어지며 마찰과 마모를 최소화하기 위해 표면이 매끄럽고 고광택으로 처리되어 있습니다.
Keywords
라이너
검색결과 최적화를 위한 팁
Bushings
12
Bushings Metric
DualVee
5
Bushings
77B
47
Bushings
80B
114
Bushings
LFB
233
Bushings 70B
70B
182
Bushings TMB
TMB
98
Bushings
TMDB
82
Bushings CBB
CBB
231
Bushings
30B-T
43
Bushings 30B
30B
198
Bushings
SPB
319
Bushings
SPBL
93
Bushings
54B
51
Bushings
SP5B
36
Bushings
SPRB
12
EH 23111.
Bushings for positioning clamping pins, centrical
20
EH 23111.
Bushings for positioning clamping pins, floating
20
BH42
Bushings, thin-walled, straight, for jigs
10
BH46A_46B
Bushings for clamps shoulder type
6
BH45
Bushings with shoulder for clamps, freely specified type
10
N063
Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N063
8
N062
Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062
12
N 319A
Bushings with flange according to DIN 9831 / ISO 9448-5 complete with ...
12
N 318P
Bushings with flange according to DIN 9831 / ISO 9448-5 complete with ...
8
N 316AR
Bushings with flange according to DIN 9831 / ISO 9448 complete with ...
11
N 318R
Bushings with flange according to DIN 9831 / ISO 9448 complete with r...
11
N 319R
Bushings with flange according to DIN 9831 / ISO 9448 complete with r...
10
N064
Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N064
12
N065
Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N065
12
N066
Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N066
8
N418s
Bushings with ball retainer N418s
11
N419s
Bushings with ball retainer N419s
11
N 316A
Bushings with flange according to DIN 9831 / ISO 9448-5 complete with ...
13
N 318A
Bushings with flange according to DIN 9831 / ISO 9448-5 complete with ...
12
N 316P
Bushings with flange according to DIN 9831 / ISO 9448-5 complete with ...
10
N 319P
Bushings with flange according to DIN 9831 / ISO 9448-5 complete with ...
10
N 316R
Bushings with flange according to DIN 9831 / ISO 9448 complete with r...
11
N 318AR
Bushings with flange according to DIN 9831 / ISO 9448 complete with ...
11
N 319AR
Bushings with flange according to DIN 9831 / ISO 9448 complete with ...
10
BGB, SSBGB, BGT, SSBGT, BGH, SSBGH
미니츄어볼가이드용부시 - 스탠다드타입
7
BGHT
미니츄어볼가이드용부시 - 플랜지타입
5
BGS, SSBGS, SSBPS
미니츄어볼가이드용부시/볼슬라이드 - 스탠다드타입
7
BYB, SSBYB, BYH, SSBYH
미니츄어볼가이드용부시 - 컴팩트타입
8
JBAD, JBADM
위치결정핀용부시 -동합금 스트레이트-
10
JBA, JBAN, JBAC, JBAM, JBAMN, JBAMC
위치결정핀용부시 -스트레이트- 스탠다드타입
13
JBAFPG, JBAFBPG, JBAFMPG, JBAFSPG, JBAFCPG, JBAFG, JBAFBG, JBAF...
11
JBAFP, JBAFBP, JBAFMP, JBAFSP, JBAFCP, JBAF, JBAFB, JBAFM, JBAFS, JBAFC, JBAFH, JBAFBH...
31
JBAUP, JBAUNP, JBAUCP, JBAU, JBAUN, JBAUC
위치결정핀용부시 -스트레이트- 살얇은타입타입
12
JBAUFP, JBAUFBP, JBAUFMP, JBAUFCP, JBAUF, JBAUFB, JBAUFM, JBAUF...
31