텍스트
스레드 연결
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
카탈로그: 69
5942
ARI-Armaturen
(1105)
Pacetti
(1049)
Liebherr-Components
(852)
Wilo
(701)
Buerkert
(594)
Parker
(239)
HEFA
(176)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
(142)
찾을 수 없습니까? 카탈로그 요청
키 워드: 113
290
강화
962
기능
446
배송 국가/지역
112
측정
5929
파일형식
5929
카테고리
897
Classifications
897
표준파트
518
인증서
8
필터
스레드 연결
나사산 연결은 나사산과 함께 제공되는 연결입니다. 이러한 연결은 유압 및 공압에 자주 사용됩니다.
Keywords
스레드 연결
VMC (N) [ANSI/ASME B1.20.1 (NPT)]
에어 핀치 밸브_시리즈 VMC 내부 스레드 연결
9
VMC (G) [DIN EN ISO 228]
에어 핀치 밸브_시리즈 VMC 내부 스레드 연결
10
VMP
에어 핀치 밸브_시리즈 VMP 내부 스레드 연결
7
PRESSURE_REGARDING_VALVE_70XL_C_THREADED_075_1_INCH_
2
스레드 포트 12 BSP AISI 316
1
스레드 포트 14 BSP AISI 316
1
스레드 포트 38 BSP AISI 316
1
LMTF
Threaded connections
8
Threaded connections assembly kit
#1737##
1
Threaded Connection Stud for Cube Connector
3
2480.00.23.01.V.
Threaded connection DN2 - 1215, straight, packed
4
2480.00.23.02.V.
Threaded connection DN2 - 1215, 90°, packed
4
2480.00.27.01.
Threaded connection M8 x 1, packed
4
Modèle 5558
Male threaded connection fluted cylindrical gas with flange type UTS® - Stainles...
9
2.2.2.S.3 ASME BPE
Aseptic threaded connecting piece (male part) DIN 11864-1-A
8
2.2.2.S.1 DIN
Aseptic threaded connecting piece (male part) DIN 11864-1-A
10
2.2.2.H.2 ISO
Hygienic threaded connecting piece (male part) DIN 11853-1
11
2.2.2.H.3 ASME BPE
Hygienic threaded connecting piece (male part) DIN ...
8
2.2.4.1 DIN
Blind threaded connecting piece (male part) DIN 11864-1-A/DIN 11853-1
10
2.2.4.2 ISO
Blind threaded connecting piece (male part) DIN 11864-1-A/DIN 11853-1
11
2.2.4.3 ASME BPE
Blind threaded connecting piece (male part) DIN 11864-1-A/DI...
8
2.2.2.H.1 DIN
Hygienic threaded connecting piece (male part) DIN 11853-1
10
2.2.2.S.2 ISO
Aseptic threaded connecting piece (male part) DIN 11864-1-A
10
FDSJN,FDSJNS
ruan guan yong
2
Series K8B
Solenoid valve with threaded connections
1
EMA4
Test Point with threaded connection M 16x1,5
11
VKA3
Test Point with threaded connection M16x2 for cones
40
MAVMD-MA4
Test Point with threaded connection M 16x1,5
4
EMA3
Test Point with threaded connection M 16x2
27
VKA4
Test Point with threaded connection M16x1.5 for cones
1
MAVMD-MA3
Test Point with threaded connection M 16x2
2
옴니 암나사 연결 프레스 황동
13
옴니 수나사 연결 프레스 황동
13
GMA3
Straight Test Point with threaded connection M 16x2
100
GMA4
Straight Test Point with threaded connection M 16x1,5
12
WED61
Standard type · vacuum generator · square type · built in muffler ·...
8
E-WEJ03_11
Economic upright vacuum port suction cup (component) · No buffer type · Ins...
2
최대 160 bar의 나사 연결 식 나사 식 실린더
ZG160
5
J-WEY61_62
Precision vacuum suction cup (component) fixed direct installation typ...
2
Coupling with female thread_connection
1
Coupling with male thread_connection
1
Murrelektronik motor surge suppressor, varistor, 575 VAC, 3-phase, 10-400 Hz, 20 ...
1
Modèle 7317
Manomètre sec tout inox (remplissable) - Raccord Inox 316L mâle BSP...
56
Modèle 7315
Manomètre sec tout inox (remplissable) - Raccord Inox 316L mâle BSP...
77
ModulA… GREEN T2 mit Gewindeanschluss
Nassläufer Umwälzpumpen
15
ModulA... RED T2 mit Gewindeanschluss
Nassläufer Umwälzpumpen
15
ModulA... BLUE T2 mit Gewindeanschluss
Nassläufer Umwälzpumpen
10
VL
In-line vacuum generator with threaded connection
1
EJ05AA
Precision type - Vacuum generator - Tube type · Silencer free - Threaded ...
14
EJ05BA
Precision type - Vacuum generator - Square · Built in consumer - Thr...
8