2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
Nøkkelord: 2
1
Enheter
1
File types
1
Bel Fuse
Categroy Name (CATEGROY_NAME)
1
Description (DESCRIPTION)
1
Product Type (PRODUCT_TYPE)
1
Performance (PERFORMANCE)
1
Connector END A (CONNECTOR_END_A)
1
Connector END B (CONNECTOR_END_B)
1
Gender END A (GENDER_END_A)
1
Gender END B (GENDER_END_B)
1
Length (m) (LENGTH__M_)
1
Length (ft) (LENGTH__FT_)
1
Color (COLOR)
1
IP Rating (IP_RATING)
1
Shielding (SHIELDING)
1
AWG Size (AWG_SIZE)
1
AWG Size (AWGSIZE)
1
Cable Rating (CABLE_RATING)
1
Brand (BRAND)
1
Gender END A (GENDERENDA)
1
Gender END B (GENDERENDB)
1
Filter
Bel Fuse CAD-katalog

Bel Fuse CAD-katalog

67pad_010_kHer finner du CAD-modeller av Bel Fuse
Katalogfilter
Nøkkelord
Datterselskaper:
Bel Fuse Ltd
Bel Fuse Corporate Office
8/F Luk Hop Industrial Building, 8 Luk Hop Street
CNSan Po Kong, Kowloon, Hong Kong
+852 2328 5515
Compare multiple parts
Add at least 2 products with