2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
Nøkkelord: 2
19
Enheter
19
File types
19
Kategorier
19
Klassifiseringer
19
Festo
Part number (TNR)
19
Type (TYP)
19
Stroke (HUB)
19
Nominal size (KDM)
19
Design (AUSF)
19
Width (A)
19
Piston diameter (AB)
19
Length (AM)
19
Width (B)
19
Length (B2)
19
Length (B3)
19
Width (B4)
19
Width (B9)
19
Length (BB)
19
Thread (BE)
19
Diameter (BS)
19
Height (C)
19
Diameter (CD)
19
Diameter (D)
19
Diameter (D1)
19
Diameter (D2)
19
Diameter (D6)
19
Diameter (DB)
19
Diameter (DS)
19
Length (E)
19
Thread (EE)
19
Thread (FF)
19
Thread (KK)
19
Filter
Festo CAD-katalog

Festo CAD-katalog

ESABHer finner du CAD-modeller av Festo
EN
Katalogfilter
Alle leverandørland/regioner
Alle markeder
Datterselskaper:
Norway
Oslo
Festo AS
Landesgesellschaft
Ole Deviks vei 2, 0666 Oslo,
NOOslo
+47 22 72 89 50
+47 22 72 89 51